(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Partition Plate For Lightweight Cabinet VR (VR-D)

Partition Plate For Lightweight Cabinet VR (VR-D)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
VR-D
VR-P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Details Type Width
(mm)
Color Trusco Code Mass Amount Of Content

฿ 250.00

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 65 Divider 106 - 465-2665 52g 1 pc.

฿ 700.00

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 70 Partition 328 Green 465-2673 210g 1 pc.

Basic Specifications

  • Other
    Option
  • Material
    Steel
  • Amount Of Content
    1 pc.

Product Description

[Features]
Steel divider for lightweight cabinet VR type weighing 52 g and 210 g.

Part Number
VR-D
VR-P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Details Type Width
(mm)
Color Trusco Code Mass Amount Of Content

฿ 250.00

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 65 Divider 106 - 465-2665 52g 1 pc.

฿ 700.00

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 70 Partition 328 Green 465-2673 210g 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1