(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Base For Lightweight Cabinet VR (VR-CSGN)

Base For Lightweight Cabinet VR (VR-CSGN)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
VR-CSGN
VR-CWGN
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type Trusco Code Mass Amount Of Content

฿ 6,522.00

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) For 393 mm Width 465-2631 5kg 1 unit

฿ 9,592.00

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) For 767 mm Width 465-2657 7kg 1 unit

Basic Specifications

  • Maximum Load(kg/unit)
    Lightweight (Up to 500)
  • Other
    Option
  • Color
    Green
  • Caster
    Swivel Type 75 mm (2 Pieces) Swivel Type (with Stopper) 75 mm (2 Pieces)
  • Material
    Steel
  • Amount Of Content
    1 unit

Product Description

[Features]
Steel base for lightweight cabinet VR type with maximum load capacity of 500 kg.

Part Number
VR-CSGN
VR-CWGN
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type Trusco Code Mass Amount Of Content

฿ 6,522.00

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) For 393 mm Width 465-2631 5kg 1 unit

฿ 9,592.00

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) For 767 mm Width 465-2657 7kg 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1