(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Black carbide for stainless steel Jigsaw blade
Part Number |
---|
JJGCT5T75-18 |
JJGCT5T75-24 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Teeth | Applicable Plate Thickness (mm) |
---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | NCC JIG SAW | 1 Piece(s) | Quote | 18 | t2~5 | ||
฿ 999,999,999.00 | NCC JIG SAW | 1 Piece(s) | Quote | 24 | t1.5~3 |
Loading...
Application | Mild Steel Plate / Stainless | Product Type | Bosch Type | Material | Carbide |
---|---|---|---|---|---|
Cutting Type | Straight Line | Thickness(mm) | 1 | Overall Length(mm) | 75 |
Effective length of blade(mm) | 53 | Width(mm) | 9.3 | Main Application Material | For stainless steel |
Blade Material | Carbide | Shank Shape | T Type | Number Contained(Pieces) | 5 |
How can we improve?
How can we improve?