(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hack Saw Blade (MHC12-250-24)

Hack Saw Blade (MHC12-250-24)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MHC12-250-24
MHC12-250-32
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship TPI
(Number of Teeth / Inch)

฿ 999,999,999.00

NCC SAW 1 Piece(s) Quote 24

฿ 999,999,999.00

NCC SAW 1 Piece(s) Quote 32

Basic Specifications

  • Product Type
    Blade Replacement
  • Overall Length(mm)
    250.0
  • Mass
    1020
  • Width(mm)
    12.0
  • Thickness(mm)
    0.6
  • Quantity
    50
  • Primary Use Material
    Rolled Steel, Stainless Steel, Die Steel, etc.

Product Description

Hand hack saw blade of HSS bimetal.

Part Number
MHC12-250-24
MHC12-250-32
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship TPI
(Number of Teeth / Inch)

฿ 999,999,999.00

NCC SAW 1 Piece(s) Quote 24

฿ 999,999,999.00

NCC SAW 1 Piece(s) Quote 32

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1