1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bimetal saber saw blade for ironworking (Part Number)

Bimetal saber saw blade for ironworking
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

White bimetal saber saw blade for ironworking

Part Number
JSBBM5S225-14
JSBBM5S225-18
JSBBM10S225-14
JSBBM10S225-18
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Teeth Applicable Plate Thickness
(mm)
Diameter
(mm)
Number Contained
(Pieces)

฿ 999,999,999.00

NCC SABER SAW 1 Piece(s) Quote 14t3~8φ10~1755

฿ 999,999,999.00

NCC SABER SAW 1 Piece(s) Quote 18t1.5~4φ5~1755

฿ 999,999,999.00

NCC SABER SAW 1 Piece(s) Quote 14t3~8φ10~17510

฿ 999,999,999.00

NCC SABER SAW 1 Piece(s) Quote 18t1.5~4φ5~17510

Loading...

  1. 1

Basic Information

Blade tip material Bimetal HSS Application Iron and steel / Stainless Overall Length(mm) 225
Effective length of blade(mm) 207 Thickness(mm) 0.9 Width(mm) 17.8
Main Application Material For Ironwork (corresponds to stainless steel) Blade Material Bimetal Shank Shape Standard