1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bimetal Jigsaw blade (Part Number)

Bimetal Jigsaw blade
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

White bimetal jigsaw blade for Iron

Part Number
JJGBM10T75-14
JJGBM10T75-18
JJGBM10T75-24
JJGBM10U75-14
JJGBM10U75-18
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProduct Type Number of Teeth Thickness
(mm)
Overall Length
(mm)
Effective length of blade
(mm)
Applicable Plate Thickness
(mm)
Shank Shape

฿ 999,999,999.00

NCC JIG SAW 1 Piece(s) Quote Bosch Type1417553t3~6T Type

฿ 999,999,999.00

NCC JIG SAW 1 Piece(s) Quote Bosch Type1817553t2~5T Type

฿ 999,999,999.00

NCC JIG SAW 1 Piece(s) Quote Bosch Type2417553t1.5~3T Type

฿ 999,999,999.00

NCC JIG SAW 1 Piece(s) Quote Combined Use Type140.87052t3~6U Type

฿ 999,999,999.00

NCC JIG SAW 1 Piece(s) Quote Combined Use Type180.87052t2~5U Type

Loading...

  1. 1

Basic Information

Application Mild Steel Plate / Stainless / Aluminum Alloy / Brass / Zinc Material Bimetal HSS Cutting Type Straight Line
Width(mm) 7.5 Main Application Material For Ironwork (corresponds to stainless steel) Blade Material Bimetal
Number Contained(Pieces) 10