(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Slope Gauge Slant 100

Slope Gauge Slant 100

You can add up to 6 items to the comparison list.

Loading...

Specifications of SLT-100

  • Length x Height x Thickness(mm)
    250X124X24
  • Product Type
    Gradient meter
  • Measuring Range
    130°~0°~130°
  • Accuracy
    ±1°
  • Minimum Read Value
  • Trusco Code
    321-0464
  • Mass(g)
    300
  • Application
    The measurement of slopes in construction projects such as building a revetment.
  • Scale specification
    Pass 2° through the inside, 1 - 8 minutes outside (through 0.5 minute scale) (Note) 1 min = 0.1%, 10%, 12%, 15%, 18%, 20%
  • Material
    ABS Resin
Part Number
SLT-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,520.00

GRADIENT METERS 1 Piece(s) 1 Day(s)

Basic Specifications

  • Length x Height x Thickness(mm)
    250X124X24
  • Product Type
    Gradient meter
  • Measuring Range
    130°~0°~130°
  • Accuracy
    ±1°
  • Minimum Read Value
  • Trusco Code
    321-0464
  • Mass(g)
    300
  • Application
    The measurement of slopes in construction projects such as building a revetment.
  • Scale specification
    Pass 2° through the inside, 1 - 8 minutes outside (through 0.5 minute scale) (Note) 1 min = 0.1%, 10%, 12%, 15%, 18%, 20%
  • Material
    ABS Resin

Product Description

[Features]
· Can be used two ways: for gradient (angle) measurement or for gradient (angle) setting.
· Includes a slope gradient and angle calculating table.
[Applications]
· Slope face measurement in work such as constructing retaining walls and embankments.

Specifications of SLT-100

  • Length x Height x Thickness(mm)
    250X124X24
  • Product Type
    Gradient meter
  • Measuring Range
    130°~0°~130°
  • Accuracy
    ±1°
  • Minimum Read Value
  • Trusco Code
    321-0464
  • Mass(g)
    300
  • Application
    The measurement of slopes in construction projects such as building a revetment.
  • Scale specification
    Pass 2° through the inside, 1 - 8 minutes outside (through 0.5 minute scale) (Note) 1 min = 0.1%, 10%, 12%, 15%, 18%, 20%
  • Material
    ABS Resin
Part Number
SLT-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,520.00

GRADIENT METERS 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1