(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Digital Inclinometer with Laser 600X60X27

Digital Inclinometer with Laser 600X60X27

You can add up to 6 items to the comparison list.

Loading...

Specifications of DL600LV

  • Length x Height x Thickness(mm)
    600×60×27
  • Product Type
    Tilt Meter
  • Detection Angle Range
    4 way 90°, 8 way 100% display
  • Power
    Two AAA batteries (included)
  • Minimum Display
    0.1°or 0.1%
  • Trusco Code
    302-5977
  • Mass(g)
    690
  • Use
    Horizontality, parallelism, and slope measurement. Horizontal and vertical management of pillars, wood, etc.
  • Laser
    635 nm red semiconductor, output 1 mW or lower, JIS Class 2
  • Material
    Aluminum Alloy
Part Number
DL600LV
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,967.00

GRADIENT METERS 1 Piece(s) 40 Day(s)

Basic Specifications

  • Length x Height x Thickness(mm)
    600×60×27
  • Product Type
    Tilt Meter
  • Detection Angle Range
    4 way 90°, 8 way 100% display
  • Power
    Two AAA batteries (included)
  • Minimum Display
    0.1°or 0.1%
  • Trusco Code
    302-5977
  • Mass(g)
    690
  • Use
    Horizontality, parallelism, and slope measurement. Horizontal and vertical management of pillars, wood, etc.
  • Laser
    635 nm red semiconductor, output 1 mW or lower, JIS Class 2
  • Material
    Aluminum Alloy

Product Description

[Features]
· LCD digital display can be checked even when the device is placed on sloping surfaces or from above.
· Any angle can be zero-set. (Comparison display mode)
· Bottom surface includes an R-cut and magnet for ease of installation, even on pipes.
[Applications]
· Horizontal, parallel and incline measurement.
· Horizontal and vertical management for pillars, wooden interlocks, etc.
· Gradient measurement for pipes, etc.
· Angle management for industrial arms and other kinds of machinery.

Specifications of DL600LV

  • Length x Height x Thickness(mm)
    600×60×27
  • Product Type
    Tilt Meter
  • Detection Angle Range
    4 way 90°, 8 way 100% display
  • Power
    Two AAA batteries (included)
  • Minimum Display
    0.1°or 0.1%
  • Trusco Code
    302-5977
  • Mass(g)
    690
  • Use
    Horizontality, parallelism, and slope measurement. Horizontal and vertical management of pillars, wood, etc.
  • Laser
    635 nm red semiconductor, output 1 mW or lower, JIS Class 2
  • Material
    Aluminum Alloy
Part Number
DL600LV
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,967.00

GRADIENT METERS 1 Piece(s) 40 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1