(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mini Table Uniform Load 20 kg

Mini Table Uniform Load 20 kg

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 9,302.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MT-500
MT-500H
MT-600H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height (mm) Width (mm) Depth (mm) Details Type Trusco Code Mass
(kg)
Capacity

฿ 9,302.00

ADJUSTABLE HEIGHT WORKBENCHES 1 Piece(s) 40 Day(s) 570~870 500 350 Desk Side Type 505-4532 6.5 1 unit

฿ 9,699.00

ADJUSTABLEHEIGHTWORKBENCHES 1 Piece(s) Same day 740~1040 500 350 For standing work 505-4541 7.0 1 unit

฿ 10,231.00

ADJUSTABLEHEIGHTWORKBENCHES 1 Piece(s) 90 Day(s) 740~1040 600 400 For standing work 505-4559 7.5 1 unit

Basic Specifications

  • Product Type
    Adjustable height work bench
  • Uniform Load(kg)
    20
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Maximum Load(kg)
    20
  • Specifications
    Swivel caster ø30 mm (M6 x 1) 2 pcs, Swivel caster with stopper ø30 mm (M6 x 1) 2 pcs
  • Capacity
    1 unit

Product Description

A lifting type mobile workbench with a stopper function that can be used for a wide range of applications.
[Features]
· A side table intended to be used for a wide range of tasks.
· Can be stored in spaces as narrow as 10 cm (tools not required) as it becomes a compact size when the tabletop and legs are folded.
· Has a stopper function that makes it possible to freely put in and remove items while the top plate is inclined without documents falling down.
· The top plate surface material is a scratch-resistant melamine decorative board that is resistant to water and chemicals.
[Applications]
· As an auxiliary table for office desks, parts and tool bench when working in factories, or as a bedside table.
· Convenient as an auxiliary desk when desk alone cannot provide enough space, such as copying work, etc.
· As a stand for placing documents, drafts, etc. when running meetings.

Part Number
MT-500
MT-500H
MT-600H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height (mm) Width (mm) Depth (mm) Details Type Trusco Code Mass
(kg)
Capacity

฿ 9,302.00

ADJUSTABLE HEIGHT WORKBENCHES 1 Piece(s) 40 Day(s) 570~870 500 350 Desk Side Type 505-4532 6.5 1 unit

฿ 9,699.00

ADJUSTABLEHEIGHTWORKBENCHES 1 Piece(s) Same day 740~1040 500 350 For standing work 505-4541 7.0 1 unit

฿ 10,231.00

ADJUSTABLEHEIGHTWORKBENCHES 1 Piece(s) 90 Day(s) 740~1040 600 400 For standing work 505-4559 7.5 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1