(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Workbench Auxiliary Tables/Trolleys, Uniform Load 100 kg

Workbench Auxiliary Tables/Trolleys, Uniform Load 100 kg

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 18,198.25 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
WHT-4560
WHT-4560H
WHT-4575
WHT-4575H
WHT-4590
WHT-4590H
WHT-6060
WHT-6060H
WHT-6075
WHT-6075H
WHT-6090
WHT-6090H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height (mm) Width (mm) Depth (mm) Trusco Code Specification 3 Mass
(kg)
Capacity

฿ 18,198.25

SIDE TABLES 1 Piece(s) 40 Day(s) 740 600 450 301-2786 Intermediate shelf plate adjustable pitch: 135 mm 18.0 1 unit

฿ 20,586.67

SIDE TABLES 1 Piece(s) 90 Day(s) 900 600 450 301-2727 Intermediate shelf plate adjustable pitch: 175 mm 19.0 1 unit

฿ 19,488.71

SIDE TABLES 1 Piece(s) 40 Day(s) 740 750 450 301-2794 Intermediate shelf plate adjustable pitch: 135 mm 20.0 1 unit

฿ 20,750.85

SIDE TABLES 1 Piece(s) 40 Day(s) 900 750 450 301-2735 Intermediate shelf plate adjustable pitch: 175 mm 21.0 1 unit

฿ 20,474.39

SIDE TABLES 1 Piece(s) 40 Day(s) 740 900 450 301-2808 Intermediate shelf plate adjustable pitch: 135 mm 22.0 1 unit

฿ 21,736.53

SIDE TABLES 1 Piece(s) 40 Day(s) 900 900 450 301-2743 Intermediate shelf plate adjustable pitch: 175 mm 23.0 1 unit

฿ 19,517.62

SIDE TABLES 1 Piece(s) 40 Day(s) 740 600 600 301-2816 Intermediate shelf plate adjustable pitch: 135 mm 21.0 1 unit

฿ 20,703.93

SIDE TABLES 1 Piece(s) 40 Day(s) 900 600 600 301-2751 Intermediate shelf plate adjustable pitch: 175 mm 22.5 1 unit

฿ 20,395.30

SIDE TABLES 1 Piece(s) 40 Day(s) 740 750 600 301-2824 Intermediate shelf plate adjustable pitch: 135 mm 24.0 1 unit

฿ 21,551.38

SIDE TABLES 1 Piece(s) 40 Day(s) 900 750 600 301-2760 Intermediate shelf plate adjustable pitch: 175 mm 25.5 1 unit

฿ 21,137.28

SIDE TABLES 1 Piece(s) 40 Day(s) 740 900 600 301-2832 Intermediate shelf plate adjustable pitch: 135 mm 27.0 1 unit

฿ 22,324.20

SIDE TABLES 1 Piece(s) 40 Day(s) 900 900 600 301-2778 Intermediate shelf plate adjustable pitch: 175 mm 28.0 1 unit

Basic Specifications

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Uniform Load(kg)
    100
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    3 Tiers
  • Maximum Load(kg)
    100/Unit
  • Uniform Load Capacity(kg/stage)
    Benchtop: 100, shelves :20
  • Material
    Main Body: Steel
  • Material 2
    Caster Bracket: Stainless Steel
  • Material 3
    Wheel: Rubber
  • Top Plate Material
    Polyester decoration
  • Specifications
    Spill Preventer Height: 40 mm
  • Specification 2
    Caster: 75 mm Swivel Type (2 Pieces) / 75 mm Swivel Type (With Stopper) (2 Pieces)
  • Application
    Can be used for various applications as an auxiliary wagon for a workbench.
  • Capacity
    1 unit

Product Description

A supplementary table wagon for work tables which also allows work to be performed on the top surface with a mounted countertop.
[Features]
· Smooth casters feature 75 mm rubber wheels.
[Applications]
· Can be used for various applications as an auxiliary wagon for a workbench.

Part Number
WHT-4560
WHT-4560H
WHT-4575
WHT-4575H
WHT-4590
WHT-4590H
WHT-6060
WHT-6060H
WHT-6075
WHT-6075H
WHT-6090
WHT-6090H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height (mm) Width (mm) Depth (mm) Trusco Code Specification 3 Mass
(kg)
Capacity

฿ 18,198.25

SIDE TABLES 1 Piece(s) 40 Day(s) 740 600 450 301-2786 Intermediate shelf plate adjustable pitch: 135 mm 18.0 1 unit

฿ 20,586.67

SIDE TABLES 1 Piece(s) 90 Day(s) 900 600 450 301-2727 Intermediate shelf plate adjustable pitch: 175 mm 19.0 1 unit

฿ 19,488.71

SIDE TABLES 1 Piece(s) 40 Day(s) 740 750 450 301-2794 Intermediate shelf plate adjustable pitch: 135 mm 20.0 1 unit

฿ 20,750.85

SIDE TABLES 1 Piece(s) 40 Day(s) 900 750 450 301-2735 Intermediate shelf plate adjustable pitch: 175 mm 21.0 1 unit

฿ 20,474.39

SIDE TABLES 1 Piece(s) 40 Day(s) 740 900 450 301-2808 Intermediate shelf plate adjustable pitch: 135 mm 22.0 1 unit

฿ 21,736.53

SIDE TABLES 1 Piece(s) 40 Day(s) 900 900 450 301-2743 Intermediate shelf plate adjustable pitch: 175 mm 23.0 1 unit

฿ 19,517.62

SIDE TABLES 1 Piece(s) 40 Day(s) 740 600 600 301-2816 Intermediate shelf plate adjustable pitch: 135 mm 21.0 1 unit

฿ 20,703.93

SIDE TABLES 1 Piece(s) 40 Day(s) 900 600 600 301-2751 Intermediate shelf plate adjustable pitch: 175 mm 22.5 1 unit

฿ 20,395.30

SIDE TABLES 1 Piece(s) 40 Day(s) 740 750 600 301-2824 Intermediate shelf plate adjustable pitch: 135 mm 24.0 1 unit

฿ 21,551.38

SIDE TABLES 1 Piece(s) 40 Day(s) 900 750 600 301-2760 Intermediate shelf plate adjustable pitch: 175 mm 25.5 1 unit

฿ 21,137.28

SIDE TABLES 1 Piece(s) 40 Day(s) 740 900 600 301-2832 Intermediate shelf plate adjustable pitch: 135 mm 27.0 1 unit

฿ 22,324.20

SIDE TABLES 1 Piece(s) 40 Day(s) 900 900 600 301-2778 Intermediate shelf plate adjustable pitch: 175 mm 28.0 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The wagon has a top board, and work on the top is also possible.

Usage

●Can be used for many purposes as an auxiliary wagon on the workbench.

Specification

●Anti-Spill Height: 40mm
●Caster: 75mm Universal Type(2 pieces)/ 75mm Universal Type(with stopper)(2 pieces)

Materials

●Main Body: Steel
●Caster Brackets: Steel
●Wheel: Rubber