(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Compact Workbench, with Vise, Uniform Load 150 kg/300 kg (BN4560AV8NYG)

Compact Workbench, with Vise, Uniform Load 150 kg/300 kg (BN4560AV8NYG)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BN4560ACV8NYG
BN4560AV8NYG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height (mm) Uniform Load
(kg)
Details Type Adjuster Screw Size Material 2 Material 3 Specification 3 Mass
(kg)
Capacity

฿ 28,709.00

SLIM TYPE WORKBENCHES 1 Piece(s) 40 Day(s) 841 150 Caster Type - Caster Bracket: Stainless Steel Wheel: Rubber 100 mm Swivel Wheels 2 Pieces / 100 mm Swivel Wheels (with Stopper) 2 Pieces 28.5 1 unit

฿ 25,437.00

SLIM TYPE WORKBENCHES 1 Piece(s) 40 Day(s) 740 300 Standard Type M16×2.0 - - - 26.5 1 unit

Basic Specifications

Product Description

Small workbench with anvil vise.
[Features]
· Square shaft made of carbon steel cast steel, robust and long lasting, with anvil vise.
· Swivel base of the vise rotates 360 degrees.
· For both sitting and standing work.
· A wide leg type with a sense of stability.
[Applications]
· Either fixed type or mobile type can be selected, allowing versatile work on a wide range of premises such as factories, schools, workshops, etc.

Part Number
BN4560ACV8NYG
BN4560AV8NYG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height (mm) Uniform Load
(kg)
Details Type Adjuster Screw Size Material 2 Material 3 Specification 3 Mass
(kg)
Capacity

฿ 28,709.00

SLIM TYPE WORKBENCHES 1 Piece(s) 40 Day(s) 841 150 Caster Type - Caster Bracket: Stainless Steel Wheel: Rubber 100 mm Swivel Wheels 2 Pieces / 100 mm Swivel Wheels (with Stopper) 2 Pieces 28.5 1 unit

฿ 25,437.00

SLIM TYPE WORKBENCHES 1 Piece(s) 40 Day(s) 740 300 Standard Type M16×2.0 - - - 26.5 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1