(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anti-Static Mat Upholstery, Light Weight Work Bench AEM Type (AEM-0960D)

Anti-Static Mat Upholstery, Light Weight Work Bench AEM Type (AEM-0960D)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AEM-0960D SALE
AEM-0975D SALE
AEM-1200D SALE
AEM-1200D-W SALE
AEM-1209D SALE
AEM-1260D SALE
AEM-1500D SALE
AEM-1500D-W SALE
AEM-1509D SALE
AEM-1560D SALE
AEM-1800D SALE
AEM-1800D-W SALE
AEM-1809D SALE
AEM-1809D-W SALE
AEM-1860D SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Color Trusco Code Material 2 Mass
(kg)
Capacity

฿ 22,437.00

฿ 20,642.04

WORKBENCHES 1 Piece(s) 40 Day(s) 900 600 Green 303-1632 Mat: Natural Rubber 24.5 1 unit

฿ 23,861.00

฿ 21,952.12

WORKBENCHES 1 Piece(s) 40 Day(s) 900 750 Green 303-1641 Mat: Natural Rubber 27.0 1 unit

฿ 28,606.00

฿ 26,317.52

WORKBENCHES 1 Piece(s) 40 Day(s) 1200 750 Green 303-1667 Mat: Natural Rubber 33.5 1 unit

฿ 28,606.00

฿ 26,317.52

WORKBENCHES 1 Piece(s) 40 Day(s) 1200 750 White 454-3246 Mat Front: Synthetic Rubber 33.5 1 unit

฿ 29,377.00

฿ 27,026.84

WORKBENCHES 1 Piece(s) 40 Day(s) 1200 900 Green 303-1675 Mat: Natural Rubber 37.0 1 unit

฿ 28,000.00

฿ 25,760.00

WORKBENCHES 1 Piece(s) 40 Day(s) 1200 600 Green 303-1659 Mat: Natural Rubber 29.5 1 unit

฿ 33,863.00

฿ 31,153.96

WORKBENCHES 1 Piece(s) 40 Day(s) 1500 750 Green 303-1691 Mat: Natural Rubber 39.0 1 unit

฿ 33,863.00

฿ 31,153.96

WORKBENCHES 1 Piece(s) 40 Day(s) 1500 750 White 454-3289 Mat Front: Synthetic Rubber 38.5 1 unit

฿ 35,022.00

฿ 32,220.24

WORKBENCHES 1 Piece(s) 40 Day(s) 1500 900 Green 303-1705 Mat: Natural Rubber 43.0 1 unit

฿ 32,353.00

฿ 29,764.76

WORKBENCHES 1 Piece(s) 40 Day(s) 1500 600 Green 303-1683 Mat: Natural Rubber 35.5 1 unit

฿ 37,361.00

฿ 34,372.12

WORKBENCHES 1 Piece(s) 40 Day(s) 1800 750 Green 303-1721 Mat: Natural Rubber 45.0 1 unit

฿ 37,361.00

฿ 34,372.12

WORKBENCHES 1 Piece(s) 40 Day(s) 1800 750 White 454-3301 Mat Front: Synthetic Rubber 44.0 1 unit

฿ 39,108.00

฿ 35,979.36

WORKBENCHES 1 Piece(s) 40 Day(s) 1800 900 Green 303-1730 Mat: Natural Rubber 49.0 1 unit

฿ 39,108.00

฿ 35,979.36

WORKBENCHES 1 Piece(s) 40 Day(s) 1800 900 White 454-3351 Mat Front: Synthetic Rubber 49.0 1 unit

฿ 36,147.00

฿ 33,255.24

WORKBENCHES 1 Piece(s) 40 Day(s) 1800 600 Green 303-1713 Mat: Natural Rubber 39.5 1 unit

Basic Specifications

  • Product Type
    Mat covered work bench
  • Height (mm)
    652~952
  • Uniform Load(kg)
    150
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Adjuster Screw Size
    M16×2.0
  • Surface resistance value(Ω)
    2×106
  • Material
    Main Body: Steel
  • Material 3
    Mat Back: Natural Rubber
  • Top Plate Material
    Polyester decoration
  • Specifications
    Ground Wire Length: 3 m
  • Assembly guide
    40 Minutes per 2 Persons
  • Capacity
    1 unit

Product Description

Workbench with rubber mat upholstery to suppress static electricity build-up.
[Features]
· An anti-static rubber mat covers the top board to suppress static electricity.
· Uses rubber material with abundant oil resistance and solvent resistance.
· The height can be adjusted between 652 and 952 mm (adjustment pitch 50 mm).
· Can be used for both sitting and standing work to suit the job
· Polyester decorative top board has a smooth surface and soft gloss, which maintains a sanitary feel. It also has superior water resistance and dirt resistance.
[Applications]
· Ideal for work which is sensitive to static electricity.

Part Number
AEM-0960D SALE
AEM-0975D SALE
AEM-1200D SALE
AEM-1200D-W SALE
AEM-1209D SALE
AEM-1260D SALE
AEM-1500D SALE
AEM-1500D-W SALE
AEM-1509D SALE
AEM-1560D SALE
AEM-1800D SALE
AEM-1800D-W SALE
AEM-1809D SALE
AEM-1809D-W SALE
AEM-1860D SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Color Trusco Code Material 2 Mass
(kg)
Capacity

฿ 22,437.00

฿ 20,642.04

WORKBENCHES 1 Piece(s) 40 Day(s) 900 600 Green 303-1632 Mat: Natural Rubber 24.5 1 unit

฿ 23,861.00

฿ 21,952.12

WORKBENCHES 1 Piece(s) 40 Day(s) 900 750 Green 303-1641 Mat: Natural Rubber 27.0 1 unit

฿ 28,606.00

฿ 26,317.52

WORKBENCHES 1 Piece(s) 40 Day(s) 1200 750 Green 303-1667 Mat: Natural Rubber 33.5 1 unit

฿ 28,606.00

฿ 26,317.52

WORKBENCHES 1 Piece(s) 40 Day(s) 1200 750 White 454-3246 Mat Front: Synthetic Rubber 33.5 1 unit

฿ 29,377.00

฿ 27,026.84

WORKBENCHES 1 Piece(s) 40 Day(s) 1200 900 Green 303-1675 Mat: Natural Rubber 37.0 1 unit

฿ 28,000.00

฿ 25,760.00

WORKBENCHES 1 Piece(s) 40 Day(s) 1200 600 Green 303-1659 Mat: Natural Rubber 29.5 1 unit

฿ 33,863.00

฿ 31,153.96

WORKBENCHES 1 Piece(s) 40 Day(s) 1500 750 Green 303-1691 Mat: Natural Rubber 39.0 1 unit

฿ 33,863.00

฿ 31,153.96

WORKBENCHES 1 Piece(s) 40 Day(s) 1500 750 White 454-3289 Mat Front: Synthetic Rubber 38.5 1 unit

฿ 35,022.00

฿ 32,220.24

WORKBENCHES 1 Piece(s) 40 Day(s) 1500 900 Green 303-1705 Mat: Natural Rubber 43.0 1 unit

฿ 32,353.00

฿ 29,764.76

WORKBENCHES 1 Piece(s) 40 Day(s) 1500 600 Green 303-1683 Mat: Natural Rubber 35.5 1 unit

฿ 37,361.00

฿ 34,372.12

WORKBENCHES 1 Piece(s) 40 Day(s) 1800 750 Green 303-1721 Mat: Natural Rubber 45.0 1 unit

฿ 37,361.00

฿ 34,372.12

WORKBENCHES 1 Piece(s) 40 Day(s) 1800 750 White 454-3301 Mat Front: Synthetic Rubber 44.0 1 unit

฿ 39,108.00

฿ 35,979.36

WORKBENCHES 1 Piece(s) 40 Day(s) 1800 900 Green 303-1730 Mat: Natural Rubber 49.0 1 unit

฿ 39,108.00

฿ 35,979.36

WORKBENCHES 1 Piece(s) 40 Day(s) 1800 900 White 454-3351 Mat Front: Synthetic Rubber 49.0 1 unit

฿ 36,147.00

฿ 33,255.24

WORKBENCHES 1 Piece(s) 40 Day(s) 1800 600 Green 303-1713 Mat: Natural Rubber 39.5 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since the height adjustment can be done from 652 to 952mm(adjustment pitch 50mm) can be used for both sitting work and standing work according to the work content.

Specification

●Adjuster Screw Size: M16 x 2.0 
●Surface Resistivity: 2 x 106Ω
●Grounding Wire Length: 2m

Materials

●Mat: Table Synthetic Rubber, Back Natural Rubber
●Main Body: Steel 
●Top Board: PVC Decorative