(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Antistatic Mat for Work Benches

Antistatic Mat for Work Benches

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,317.42 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TWGB-0975
TWGB-0990
TWGB-1270
TWGB-1275
TWGB-1290
TWGB-1570
TWGB-1575
TWGB-1590
TWGB-1770
TWGB-1790
TWGB-1875
TWGB-1890
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Mass
(kg)
Capacity

฿ 3,317.42

MATS 1 Piece(s) 40 Day(s) 900 750 1.8 1 pc.

฿ 3,632.99

MATS 1 Piece(s) 40 Day(s) 900 900 2.2 1 pc.

฿ 5,019.95

MATS 1 Piece(s) 40 Day(s) 1200 700 2.3 1 pc.

฿ 5,096.53

MATS 1 Piece(s) 40 Day(s) 1200 750 2.4 1 pc.

฿ 5,417.71

MATS 1 Piece(s) 40 Day(s) 1200 900 2.9 1 pc.

฿ 6,042.59

MATS 1 Piece(s) 40 Day(s) 1500 700 2.8 1 pc.

฿ 6,164.89

MATS 1 Piece(s) 40 Day(s) 1500 750 3.0 1 pc.

฿ 6,562.65

MATS 1 Piece(s) 40 Day(s) 1500 900 3.6 1 pc.

฿ 7,262.58

MATS 1 Piece(s) 40 Day(s) 1700 700 3.2 1 pc.

฿ 7,889.45

MATS 1 Piece(s) 40 Day(s) 1700 900 4.1 1 pc.

฿ 7,568.27

MATS 1 Piece(s) 40 Day(s) 1800 750 3.6 1 pc.

฿ 8,042.59

MATS 1 Piece(s) 40 Day(s) 1800 900 4.3 1 pc.

Basic Specifications

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Color
    Green/Beige
  • Material
    Polyvinyl Chloride (PVC)
  • Specifications
    Volume electrical resistance: 2×107 Ω
  • Thickness(mm)
    2
  • Capacity
    1 pc.

Product Description

[Features]
· Can be combined in 2 different ways depending on the work environment, since both sides can be used the same way thanks to the reversible structure.
· Maximum size of 900 x 7,500 mm can be manufactured.
[Applications]
· For workbenches and shelf mats that are sensitive to static electricity.

Part Number
TWGB-0975
TWGB-0990
TWGB-1270
TWGB-1275
TWGB-1290
TWGB-1570
TWGB-1575
TWGB-1590
TWGB-1770
TWGB-1790
TWGB-1875
TWGB-1890
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Mass
(kg)
Capacity

฿ 3,317.42

MATS 1 Piece(s) 40 Day(s) 900 750 1.8 1 pc.

฿ 3,632.99

MATS 1 Piece(s) 40 Day(s) 900 900 2.2 1 pc.

฿ 5,019.95

MATS 1 Piece(s) 40 Day(s) 1200 700 2.3 1 pc.

฿ 5,096.53

MATS 1 Piece(s) 40 Day(s) 1200 750 2.4 1 pc.

฿ 5,417.71

MATS 1 Piece(s) 40 Day(s) 1200 900 2.9 1 pc.

฿ 6,042.59

MATS 1 Piece(s) 40 Day(s) 1500 700 2.8 1 pc.

฿ 6,164.89

MATS 1 Piece(s) 40 Day(s) 1500 750 3.0 1 pc.

฿ 6,562.65

MATS 1 Piece(s) 40 Day(s) 1500 900 3.6 1 pc.

฿ 7,262.58

MATS 1 Piece(s) 40 Day(s) 1700 700 3.2 1 pc.

฿ 7,889.45

MATS 1 Piece(s) 40 Day(s) 1700 900 4.1 1 pc.

฿ 7,568.27

MATS 1 Piece(s) 40 Day(s) 1800 750 3.6 1 pc.

฿ 8,042.59

MATS 1 Piece(s) 40 Day(s) 1800 900 4.3 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1