(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tool Hanger TH Type (TH-N900)

Tool Hanger TH Type (TH-N900)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TH-N1200
TH-N1500
TH-N1800
TH-N900
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Mass
(kg)
Capacity

฿ 9,687.00

TOOL HANGERS 1 Piece(s) 40 Day(s) 1202 13.0 1 unit

฿ 10,379.00

TOOL HANGERS 1 Piece(s) 40 Day(s) 1502 14.5 1 unit

฿ 10,958.00

TOOL HANGERS 1 Piece(s) 40 Day(s) 1802 15.5 1 unit

฿ 8,779.00

TOOL HANGERS 1 Piece(s) 40 Day(s) 902 12.0 1 unit

Basic Specifications

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Depth(mm)
    405
  • Height Dimension(mm)
    1265
  • Material
    Steel
  • Specifications
    Top panels with a maximum thickness of 45 mm may be attached
  • Accessory
    Hook x 2 Pieces
  • Capacity
    1 unit

Product Description

[Features]
· By hanging the tool from above, work efficiency can be improved.
· Ideal for quick and accurate assembling of various parts and products.

Part Number
TH-N1200
TH-N1500
TH-N1800
TH-N900
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Mass
(kg)
Capacity

฿ 9,687.00

TOOL HANGERS 1 Piece(s) 40 Day(s) 1202 13.0 1 unit

฿ 10,379.00

TOOL HANGERS 1 Piece(s) 40 Day(s) 1502 14.5 1 unit

฿ 10,958.00

TOOL HANGERS 1 Piece(s) 40 Day(s) 1802 15.5 1 unit

฿ 8,779.00

TOOL HANGERS 1 Piece(s) 40 Day(s) 902 12.0 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●By hanging the tool from above, work efficiency can be improved.

Specification

●SPQ(piece):1
●Top board thickness up to 45mm can be installed

Materials

●Steel

Accessories

●Hook 2 Pieces

Warning

●AE, AEM, HAE, LEW type steel tabletop can not be installed. Can not be installed in the depth 600, 750mm of steel tabletop of AEW, AWM, HAEW type. GW type, HW type steel tabletop can not be installed in the depth 600mm type.