(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Front Panel SFP Type (SFP-900W)

Front Panel SFP Type (SFP-900W)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SFP-1200W
SFP-1500W
SFP-1800W
SFP-900W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Mass
(kg)
Capacity

฿ 18,639.85

BOARDS 1 Piece(s) 40 Day(s) 1208 23.5 1 unit

฿ 22,028.14

BOARDS 1 Piece(s) 40 Day(s) 1508 29.0 1 unit

฿ 27,199.70

BOARDS 1 Piece(s) 40 Day(s) 1808 32.5 1 unit

฿ 15,751.04

BOARDS 1 Piece(s) 40 Day(s) 908 19.0 1 unit

Basic Specifications

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Height Dimension(mm)
    1055
  • Material
    Steel
  • Specifications
    Top panels with a maximum thickness of 45 mm may be attached
  • Capacity
    1 unit

Product Description

Panel for managing tools and parts by installing various hooks.
[Features]
· Peg board system enables effective use of side space.
[Applications]
· Can be attached to a top plate with a thickness up to 45 mm.
* Mounting not possible for workbenches with a depth of 450 mm.

Part Number
SFP-1200W
SFP-1500W
SFP-1800W
SFP-900W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Mass
(kg)
Capacity

฿ 18,639.85

BOARDS 1 Piece(s) 40 Day(s) 1208 23.5 1 unit

฿ 22,028.14

BOARDS 1 Piece(s) 40 Day(s) 1508 29.0 1 unit

฿ 27,199.70

BOARDS 1 Piece(s) 40 Day(s) 1808 32.5 1 unit

฿ 15,751.04

BOARDS 1 Piece(s) 40 Day(s) 908 19.0 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1