(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Front Panel SFP Type with White Board (SFP-901W)

Front Panel SFP Type with White Board (SFP-901W)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SFP-1201W SALE
SFP-1501W SALE
SFP-1801W SALE
SFP-901W SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Whiteboard Dimensions: Frontage x Height
(mm)
Mass
(kg)
Capacity

฿ 18,252.42

฿ 15,616.77

BOARDS 1 Piece(s) 40 Day(s) 1208 574×820 22.0 1 unit

฿ 21,640.71

฿ 18,455.20

BOARDS 1 Piece(s) 40 Day(s) 1508 574×820 26.5 1 unit

฿ 26,502.33

฿ 23,184.24

BOARDS 1 Piece(s) 40 Day(s) 1808 874×820 29.0 1 unit

฿ 15,363.62

฿ 13,295.68

BOARDS 1 Piece(s) 40 Day(s) 908 424×820 17.5 1 unit

Basic Specifications

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Height Dimension(mm)
    1055
  • Material
    Steel
  • Specifications
    Top panels with a maximum thickness of 45 mm may be attached
  • Capacity
    1 unit

Product Description

A panel combining the functions of a whiteboard and panel.
[Features]
· Peg board system enables effective use of side space.
· It cannot be mounted on a workbench with a depth of 450 mm, but can be mounted on a top board with a thickness up to 45 mm.
[Applications]
· Tools and parts can be managed by mounting various hooks.

Part Number
SFP-1201W SALE
SFP-1501W SALE
SFP-1801W SALE
SFP-901W SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Whiteboard Dimensions: Frontage x Height
(mm)
Mass
(kg)
Capacity

฿ 18,252.42

฿ 15,616.77

BOARDS 1 Piece(s) 40 Day(s) 1208 574×820 22.0 1 unit

฿ 21,640.71

฿ 18,455.20

BOARDS 1 Piece(s) 40 Day(s) 1508 574×820 26.5 1 unit

฿ 26,502.33

฿ 23,184.24

BOARDS 1 Piece(s) 40 Day(s) 1808 874×820 29.0 1 unit

฿ 15,363.62

฿ 13,295.68

BOARDS 1 Piece(s) 40 Day(s) 908 424×820 17.5 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1