(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cabinet UDCT Type with Top Plate

Cabinet UDCT Type with Top Plate

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 33,002.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
UDCT-111-0175
UDCT-111-0175PGN
UDCT-111-0175PW
UDCT-111-0175W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Color Capacity

฿ 33,002.00

CABINETS 1 Piece(s) 40 Day(s) Benchtop color: wood pattern, drawers small 2, medium 1, large 1 Green 1 unit

฿ 33,002.00

CABINETS 1 Piece(s) 40 Day(s) Benchtop color: white, drawers small 2, medium 1, large 1 Green 1 unit

฿ 33,002.00

CABINETS 1 Piece(s) 40 Day(s) Benchtop color: white, drawers small 2, medium 1, large 1 White 1 unit

฿ 33,002.00

CABINETS 1 Piece(s) 40 Day(s) Benchtop color: wood pattern, drawers small 2, medium 1, large 1 White 1 unit

Basic Specifications

  • Product Type
    Work bench attachment
  • Height (mm)
    740
  • Main body: option
    Option
  • Width dimension(mm)
    500
  • Depth(mm)
    750
  • Material
    Main Body: Steel
  • Top Plate Material
    DAP Resin Top Plate
  • Specifications
    Without Key
  • Mass(kg)
    36.0
  • Capacity
    1 unit

Product Description

[Features]
· Can be placed next to a workbench for use. Can also be used as an extra table.

Part Number
UDCT-111-0175
UDCT-111-0175PGN
UDCT-111-0175PW
UDCT-111-0175W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Color Capacity

฿ 33,002.00

CABINETS 1 Piece(s) 40 Day(s) Benchtop color: wood pattern, drawers small 2, medium 1, large 1 Green 1 unit

฿ 33,002.00

CABINETS 1 Piece(s) 40 Day(s) Benchtop color: white, drawers small 2, medium 1, large 1 Green 1 unit

฿ 33,002.00

CABINETS 1 Piece(s) 40 Day(s) Benchtop color: white, drawers small 2, medium 1, large 1 White 1 unit

฿ 33,002.00

CABINETS 1 Piece(s) 40 Day(s) Benchtop color: wood pattern, drawers small 2, medium 1, large 1 White 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1