(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thin Type Drawer Model UDK (UDK-001W)

Thin Type Drawer Model UDK (UDK-001W)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
UDK-001W
UDK-002W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Height Dimension
(mm)
Mass
(kg)
Capacity

฿ 5,563.11

DRAWERS 1 Piece(s) 40 Day(s) 1 drawer stage 90 6.0 1 unit

฿ 8,680.93

DRAWERS 1 Piece(s) 40 Day(s) 2 drawer stages 180 9.5 1 unit

Basic Specifications

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Color
    White
  • Width dimension(mm)
    450
  • Depth(mm)
    499
  • Material
    Steel
  • Specifications
    With Key
  • Capacity
    1 unit

Product Description

[Features]
· By stacking it, the number of drawers can be added (3-level, 4-level, etc.) according to the application.

Part Number
UDK-001W
UDK-002W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Height Dimension
(mm)
Mass
(kg)
Capacity

฿ 5,563.11

DRAWERS 1 Piece(s) 40 Day(s) 1 drawer stage 90 6.0 1 unit

฿ 8,680.93

DRAWERS 1 Piece(s) 40 Day(s) 2 drawer stages 180 9.5 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1