(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Caster-Free Work Table with 1 Drawer, Equal Load (kg) 500 (CFWP-0960F1)

Caster-Free Work Table with 1 Drawer, Equal Load (kg) 500 (CFWP-0960F1)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CFWP-0960F1
CFWP-1875F1
CFWP-1890F1
CFWR-0960F1
CFWR-1875F1
CFWR-1890F1
CFWS-0960F1
CFWS-1875F1
CFWS-1890F1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Details Type Trusco Code Mass
(kg)
Capacity

฿ 26,436.83

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 900 600 DAP Decorative Top Plate 277-9421 41.5 1 unit

฿ 35,970.80

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 750 DAP Decorative Top Plate 277-9480 66.5 1 unit

฿ 38,027.94

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 900 DAP Decorative Top Plate 277-9498 70.5 1 unit

฿ 28,043.81

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 900 600 Linoleum Upholstered Top Plate 277-9501 42.0 1 unit

฿ 37,459.69

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 750 Linoleum Upholstered Top Plate 277-9561 67.5 1 unit

฿ 39,751.75

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 900 Linoleum Upholstered Top Plate 277-9579 75.5 1 unit

฿ 28,157.46

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 900 600 Steel Top Plate 289-3657 42.5 1 unit

฿ 38,443.18

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 750 Steel Top Plate 289-3665 69.0 1 unit

฿ 40,621.59

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 900 Steel Top Plate 289-3673 75.0 1 unit

Basic Specifications

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Uniform Load(kg)
    500
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Load During Movement(kg)
    50
  • Drawer internal dimensions(mm)
    427×445×111
  • Material
    Main Body: Steel
  • Specifications
    Caster Height when Lowered: 761 mm
  • Specification 2
    1 Row 1 Level F-1(W) With Key
  • Capacity
    1 unit

Product Description

[Features]
· Has a relatively deep drawer that gives plenty of space to store and manage items.
· Can be moved easily when necessary because of the casters installed on the workbench. In addition, during work it can be secured in place by using the adjuster.

Part Number
CFWP-0960F1
CFWP-1875F1
CFWP-1890F1
CFWR-0960F1
CFWR-1875F1
CFWR-1890F1
CFWS-0960F1
CFWS-1875F1
CFWS-1890F1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Details Type Trusco Code Mass
(kg)
Capacity

฿ 26,436.83

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 900 600 DAP Decorative Top Plate 277-9421 41.5 1 unit

฿ 35,970.80

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 750 DAP Decorative Top Plate 277-9480 66.5 1 unit

฿ 38,027.94

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 900 DAP Decorative Top Plate 277-9498 70.5 1 unit

฿ 28,043.81

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 900 600 Linoleum Upholstered Top Plate 277-9501 42.0 1 unit

฿ 37,459.69

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 750 Linoleum Upholstered Top Plate 277-9561 67.5 1 unit

฿ 39,751.75

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 900 Linoleum Upholstered Top Plate 277-9579 75.5 1 unit

฿ 28,157.46

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 900 600 Steel Top Plate 289-3657 42.5 1 unit

฿ 38,443.18

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 750 Steel Top Plate 289-3665 69.0 1 unit

฿ 40,621.59

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 900 Steel Top Plate 289-3673 75.0 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1