(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Standing Medium Work Bench Average Load (kg) 500

Standing Medium Work Bench Average Load (kg) 500

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 13,835.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HAEWP-0960
HAEWP-0975
HAEWP-1260
HAEWP-1275
HAEWP-1575
HAEWP-1590
HAEWP-1875
HAEWP-1890
HAEWR-0960
HAEWR-0975
HAEWR-1260
HAEWR-1275
HAEWR-1575
HAEWR-1590
HAEWR-1875
HAEWR-1890
HAEWS-0960
HAEWS-0975
HAEWS-1260
HAEWS-1275
HAEWS-1575
HAEWS-1590
HAEWS-1875
HAEWS-1890
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Details Type Trusco Code Mass
(kg)
Capacity

฿ 13,835.00

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 900 600 DAP Decorative Top Plate 241-5739 26.5 1 unit

฿ 15,212.00

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 900 750 DAP Decorative Top Plate 241-5763 29.0 1 unit

฿ 15,796.00

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1200 600 DAP Decorative Top Plate 241-5798 31.5 1 unit

฿ 17,370.00

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1200 750 DAP Decorative Top Plate 241-5828 35.0 1 unit

฿ 19,450.00

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1500 750 DAP Decorative Top Plate 241-5852 43.0 1 unit

฿ 20,722.00

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1500 900 DAP Decorative Top Plate 241-5887 49.0 1 unit

฿ 21,527.00

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 750 DAP Decorative Top Plate 241-5917 51.0 1 unit

฿ 23,206.00

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 900 DAP Decorative Top Plate 241-5941 55.0 1 unit

฿ 15,112.00

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 900 600 Linoleum Upholstered Top Plate 241-5747 27.0 1 unit

฿ 16,686.00

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 900 750 Linoleum Upholstered Top Plate 241-5771 30.0 1 unit

฿ 17,370.00

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1200 600 Linoleum Upholstered Top Plate 241-5801 33.5 1 unit

฿ 19,063.00

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1200 750 Linoleum Upholstered Top Plate 241-5836 37.5 1 unit

฿ 21,614.00

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1500 750 Linoleum Upholstered Top Plate 241-5861 44.0 1 unit

฿ 23,983.00

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1500 900 Linoleum Upholstered Top Plate 241-5895 49.5 1 unit

฿ 22,696.00

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 750 Linoleum Upholstered Top Plate 241-5925 52.5 1 unit

฿ 24,576.00

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 900 Linoleum Upholstered Top Plate 241-5950 58.0 1 unit

฿ 15,138.00

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 900 600 Steel Top Plate 284-9968 27.0 1 unit

฿ 16,660.00

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 900 750 Steel Top Plate 284-9976 30.0 1 unit

฿ 17,296.00

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1200 600 Steel Top Plate 284-9984 33.5 1 unit

฿ 19,048.00

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1200 750 Steel Top Plate 284-9992 37.5 1 unit

฿ 21,340.00

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1500 750 Steel Top Plate 285-0010 46.0 1 unit

฿ 22,761.00

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1500 900 Steel Top Plate 285-0028 51.5 1 unit

฿ 23,647.00

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 750 Steel Top Plate 285-0036 53.5 1 unit

฿ 25,476.00

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 900 Steel Top Plate 285-0044 60.0 1 unit

Basic Specifications

Product Description

[Features]
· It has an ergonomic design with a height that mitigates fatigue in standing work.
· Replacing the adjuster makes it easy to improve the system to include casters.

Part Number
HAEWP-0960
HAEWP-0975
HAEWP-1260
HAEWP-1275
HAEWP-1575
HAEWP-1590
HAEWP-1875
HAEWP-1890
HAEWR-0960
HAEWR-0975
HAEWR-1260
HAEWR-1275
HAEWR-1575
HAEWR-1590
HAEWR-1875
HAEWR-1890
HAEWS-0960
HAEWS-0975
HAEWS-1260
HAEWS-1275
HAEWS-1575
HAEWS-1590
HAEWS-1875
HAEWS-1890
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Details Type Trusco Code Mass
(kg)
Capacity

฿ 13,835.00

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 900 600 DAP Decorative Top Plate 241-5739 26.5 1 unit

฿ 15,212.00

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 900 750 DAP Decorative Top Plate 241-5763 29.0 1 unit

฿ 15,796.00

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1200 600 DAP Decorative Top Plate 241-5798 31.5 1 unit

฿ 17,370.00

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1200 750 DAP Decorative Top Plate 241-5828 35.0 1 unit

฿ 19,450.00

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1500 750 DAP Decorative Top Plate 241-5852 43.0 1 unit

฿ 20,722.00

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1500 900 DAP Decorative Top Plate 241-5887 49.0 1 unit

฿ 21,527.00

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 750 DAP Decorative Top Plate 241-5917 51.0 1 unit

฿ 23,206.00

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 900 DAP Decorative Top Plate 241-5941 55.0 1 unit

฿ 15,112.00

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 900 600 Linoleum Upholstered Top Plate 241-5747 27.0 1 unit

฿ 16,686.00

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 900 750 Linoleum Upholstered Top Plate 241-5771 30.0 1 unit

฿ 17,370.00

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1200 600 Linoleum Upholstered Top Plate 241-5801 33.5 1 unit

฿ 19,063.00

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1200 750 Linoleum Upholstered Top Plate 241-5836 37.5 1 unit

฿ 21,614.00

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1500 750 Linoleum Upholstered Top Plate 241-5861 44.0 1 unit

฿ 23,983.00

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1500 900 Linoleum Upholstered Top Plate 241-5895 49.5 1 unit

฿ 22,696.00

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 750 Linoleum Upholstered Top Plate 241-5925 52.5 1 unit

฿ 24,576.00

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 900 Linoleum Upholstered Top Plate 241-5950 58.0 1 unit

฿ 15,138.00

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 900 600 Steel Top Plate 284-9968 27.0 1 unit

฿ 16,660.00

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 900 750 Steel Top Plate 284-9976 30.0 1 unit

฿ 17,296.00

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1200 600 Steel Top Plate 284-9984 33.5 1 unit

฿ 19,048.00

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1200 750 Steel Top Plate 284-9992 37.5 1 unit

฿ 21,340.00

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1500 750 Steel Top Plate 285-0010 46.0 1 unit

฿ 22,761.00

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1500 900 Steel Top Plate 285-0028 51.5 1 unit

฿ 23,647.00

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 750 Steel Top Plate 285-0036 53.5 1 unit

฿ 25,476.00

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 900 Steel Top Plate 285-0044 60.0 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Adjuster Screw Size: M16 x 2.0