(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Light Duty Height Adjustable Workbench, with Casters, Uniform Load 80 kg (AEM-0960C75)

Light Duty Height Adjustable Workbench, with Casters, Uniform Load 80 kg (AEM-0960C75)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AEM-0960C75
AEM-0960C75W
AEM-1800C75
AEM-1800C75-W
AEM-1809C75
AEM-1809C75-W
RAEM0960C75-W
RAEM-0960C75
RAEM-1800C75
RAEM-1800C75-W
RAEM-1809C75
RAEM-1809C75-W
SAEM0960C75-W
SAEM-0960C75
SAEM-1800C75
SAEM-1800C75-W
SAEM-1809C75
SAEM-1809C75-W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Details Type Color Trusco Code Mass
(kg)
Capacity

฿ 16,343.50

ADJUSTABLE HEIGHT WORKBENCHES 1 Piece(s) 40 Day(s) 900 600 Polyester decorative top board Green 285-0621 25.0 1 unit

฿ 16,343.50

ADJUSTABLE HEIGHT WORKBENCHES 1 Piece(s) 40 Day(s) 900 600 Polyester decorative top board White 454-3203 25.0 1 unit

฿ 21,911.12

ADJUSTABLE HEIGHT WORKBENCHES 1 Piece(s) 40 Day(s) 1800 750 Polyester decorative top board Green 285-0711 43.0 1 unit

฿ 21,911.12

ADJUSTABLE HEIGHT WORKBENCHES 1 Piece(s) 40 Day(s) 1800 750 Polyester decorative top board White 454-3297 43.0 1 unit

฿ 22,015.82

ADJUSTABLE HEIGHT WORKBENCHES 1 Piece(s) 40 Day(s) 1800 900 Polyester decorative top board Green 285-0729 47.0 1 unit

฿ 22,015.82

ADJUSTABLE HEIGHT WORKBENCHES 1 Piece(s) 40 Day(s) 1800 900 Polyester decorative top board White 454-3343 47.0 1 unit

฿ 18,433.29

ADJUSTABLE HEIGHT WORKBENCHES 1 Piece(s) 40 Day(s) 900 600 Linoleum Upholstered Top Plate White 454-5818 26.0 1 unit

฿ 18,355.80

ADJUSTABLE HEIGHT WORKBENCHES 1 Piece(s) 40 Day(s) 900 600 Linoleum Upholstered Top Plate Green 467-2259 26.0 1 unit

฿ 23,074.93

ADJUSTABLE HEIGHT WORKBENCHES 1 Piece(s) 40 Day(s) 1800 750 Linoleum Upholstered Top Plate Green 289-1166 46.0 1 unit

฿ 23,074.93

ADJUSTABLE HEIGHT WORKBENCHES 1 Piece(s) 40 Day(s) 1800 750 Linoleum Upholstered Top Plate White 454-5842 46.0 1 unit

฿ 24,007.62

ADJUSTABLE HEIGHT WORKBENCHES 1 Piece(s) 40 Day(s) 1800 900 Linoleum Upholstered Top Plate Green 289-1174 50.5 1 unit

฿ 23,414.16

ADJUSTABLE HEIGHT WORKBENCHES 1 Piece(s) 40 Day(s) 1800 900 Linoleum Upholstered Top Plate White 454-5877 50.5 1 unit

฿ 17,146.67

ADJUSTABLE HEIGHT WORKBENCHES 1 Piece(s) 40 Day(s) 900 600 Steel Top Plate White 454-6733 27.0 1 unit

฿ 17,146.67

ADJUSTABLE HEIGHT WORKBENCHES 1 Piece(s) 40 Day(s) 900 600 Steel Top Plate Green 467-2836 27.0 1 unit

฿ 23,321.91

ADJUSTABLE HEIGHT WORKBENCHES 1 Piece(s) 40 Day(s) 1800 750 Steel Top Plate Green 289-1191 46.0 1 unit

฿ 23,321.91

ADJUSTABLE HEIGHT WORKBENCHES 1 Piece(s) 40 Day(s) 1800 750 Steel Top Plate White 454-6857 46.0 1 unit

฿ 24,176.51

ADJUSTABLE HEIGHT WORKBENCHES 1 Piece(s) 40 Day(s) 1800 900 Steel Top Plate Green 289-1204 48.0 1 unit

฿ 24,176.51

ADJUSTABLE HEIGHT WORKBENCHES 1 Piece(s) 40 Day(s) 1800 900 Steel Top Plate White 454-6903 48.0 1 unit

Basic Specifications

  • Product Type
    Adjustable height work bench
  • Height (mm)
    719~1019
  • Uniform Load(kg)
    80
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Material 2
    Caster Bracket: Stainless Steel
  • Material 3
    Wheel: Rubber
  • Specifications
    Lift method: bracket adjustment method
  • Specification 2
    Vertical pitch: 50 mm
  • Specification 3
    75 mm Swivel Wheels 2 Pieces / 75 mm Swivel Wheels (with Stopper) 2 Pieces
  • Assembly guide
    40 Minutes per 2 Persons
  • Capacity
    1 unit

Product Description

A workbench that can be adjusted to the required height.
[Features]
· Can be adjusted to heights between 719 and 1,019 mm with a 50 mm pitch in line with the content of the work.
· Polyester decorative top board has a smooth surface and soft gloss, which maintains a sanitary feel. It also has superior water resistance and dirt resistance.
· With casters.
[Applications]
· For both sitting and standing work.
[Caution]
· Do not place anything on the platform when moving.

Part Number
AEM-0960C75
AEM-0960C75W
AEM-1800C75
AEM-1800C75-W
AEM-1809C75
AEM-1809C75-W
RAEM0960C75-W
RAEM-0960C75
RAEM-1800C75
RAEM-1800C75-W
RAEM-1809C75
RAEM-1809C75-W
SAEM0960C75-W
SAEM-0960C75
SAEM-1800C75
SAEM-1800C75-W
SAEM-1809C75
SAEM-1809C75-W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Details Type Color Trusco Code Mass
(kg)
Capacity

฿ 16,343.50

ADJUSTABLE HEIGHT WORKBENCHES 1 Piece(s) 40 Day(s) 900 600 Polyester decorative top board Green 285-0621 25.0 1 unit

฿ 16,343.50

ADJUSTABLE HEIGHT WORKBENCHES 1 Piece(s) 40 Day(s) 900 600 Polyester decorative top board White 454-3203 25.0 1 unit

฿ 21,911.12

ADJUSTABLE HEIGHT WORKBENCHES 1 Piece(s) 40 Day(s) 1800 750 Polyester decorative top board Green 285-0711 43.0 1 unit

฿ 21,911.12

ADJUSTABLE HEIGHT WORKBENCHES 1 Piece(s) 40 Day(s) 1800 750 Polyester decorative top board White 454-3297 43.0 1 unit

฿ 22,015.82

ADJUSTABLE HEIGHT WORKBENCHES 1 Piece(s) 40 Day(s) 1800 900 Polyester decorative top board Green 285-0729 47.0 1 unit

฿ 22,015.82

ADJUSTABLE HEIGHT WORKBENCHES 1 Piece(s) 40 Day(s) 1800 900 Polyester decorative top board White 454-3343 47.0 1 unit

฿ 18,433.29

ADJUSTABLE HEIGHT WORKBENCHES 1 Piece(s) 40 Day(s) 900 600 Linoleum Upholstered Top Plate White 454-5818 26.0 1 unit

฿ 18,355.80

ADJUSTABLE HEIGHT WORKBENCHES 1 Piece(s) 40 Day(s) 900 600 Linoleum Upholstered Top Plate Green 467-2259 26.0 1 unit

฿ 23,074.93

ADJUSTABLE HEIGHT WORKBENCHES 1 Piece(s) 40 Day(s) 1800 750 Linoleum Upholstered Top Plate Green 289-1166 46.0 1 unit

฿ 23,074.93

ADJUSTABLE HEIGHT WORKBENCHES 1 Piece(s) 40 Day(s) 1800 750 Linoleum Upholstered Top Plate White 454-5842 46.0 1 unit

฿ 24,007.62

ADJUSTABLE HEIGHT WORKBENCHES 1 Piece(s) 40 Day(s) 1800 900 Linoleum Upholstered Top Plate Green 289-1174 50.5 1 unit

฿ 23,414.16

ADJUSTABLE HEIGHT WORKBENCHES 1 Piece(s) 40 Day(s) 1800 900 Linoleum Upholstered Top Plate White 454-5877 50.5 1 unit

฿ 17,146.67

ADJUSTABLE HEIGHT WORKBENCHES 1 Piece(s) 40 Day(s) 900 600 Steel Top Plate White 454-6733 27.0 1 unit

฿ 17,146.67

ADJUSTABLE HEIGHT WORKBENCHES 1 Piece(s) 40 Day(s) 900 600 Steel Top Plate Green 467-2836 27.0 1 unit

฿ 23,321.91

ADJUSTABLE HEIGHT WORKBENCHES 1 Piece(s) 40 Day(s) 1800 750 Steel Top Plate Green 289-1191 46.0 1 unit

฿ 23,321.91

ADJUSTABLE HEIGHT WORKBENCHES 1 Piece(s) 40 Day(s) 1800 750 Steel Top Plate White 454-6857 46.0 1 unit

฿ 24,176.51

ADJUSTABLE HEIGHT WORKBENCHES 1 Piece(s) 40 Day(s) 1800 900 Steel Top Plate Green 289-1204 48.0 1 unit

฿ 24,176.51

ADJUSTABLE HEIGHT WORKBENCHES 1 Piece(s) 40 Day(s) 1800 900 Steel Top Plate White 454-6903 48.0 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1