(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small MAWARU

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 5,914.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MR-30
MR-45
MR-45P
MRB-45
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Type Details Inner Diameter
(mm)
Width Dimensions
(mm)
Height Size
(mm)
Trusco Code Mass
(kg)
Amount Of Content

฿ 5,914.00

ROTARY TABLES 1 Piece(s) Same day 300 Top Plate Boarding Type - φ310 20.5 500-3504 2.6 1 unit

฿ 7,503.45

ROTARY TABLES 1 Piece(s) Same day 500 Ring Type 360 φ450 21.0 500-3512 3.2 1 unit

฿ 8,635.00

ROTARY TABLES 1 Piece(s) 1 Day(s) 500 Top Plate Boarding Type - φ450 20.5 511-5949 5.0 1 unit

฿ 10,135.15

ROTARYTABLES 1 Piece(s) Same day 500 Ring Type (with Built-in Washer) 360 φ450 21.0 409-1451 3.4 1 unit

Basic Specifications

  • Product Type
    Rotating Stand
  • Assembly / Completion
    Finished Product
  • Main body: option
    Body
  • Body Material
    Cold-rolled Steel Plate (SPCC) (Nickel / chromium plating finish)
  • Amount Of Content
    1 unit

Product Description

Beautifully plated, this small turntable can be used in factories, stores, offices, etc.
[Features]
·309 mm outer diameter for 300 kg and 450 mm outer diameter for 500 kg
·MR-30 and MR-45P are covered with a top plate in the center, and can handle small and heavy objects.
[Applications]
·Convenient for viewing the back of the product by rotating it during assembly and inspection processes.
·It is also convenient when pulling out the size cut by placing the electric wire drum on it.

Part Number
MR-30
MR-45
MR-45P
MRB-45
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Type Details Inner Diameter
(mm)
Width Dimensions
(mm)
Height Size
(mm)
Trusco Code Mass
(kg)
Amount Of Content

฿ 5,914.00

ROTARY TABLES 1 Piece(s) Same day 300 Top Plate Boarding Type - φ310 20.5 500-3504 2.6 1 unit

฿ 7,503.45

ROTARY TABLES 1 Piece(s) Same day 500 Ring Type 360 φ450 21.0 500-3512 3.2 1 unit

฿ 8,635.00

ROTARY TABLES 1 Piece(s) 1 Day(s) 500 Top Plate Boarding Type - φ450 20.5 511-5949 5.0 1 unit

฿ 10,135.15

ROTARYTABLES 1 Piece(s) Same day 500 Ring Type (with Built-in Washer) 360 φ450 21.0 409-1451 3.4 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The small type mawaru with beautiful plating can be used not only in factories but also in shops, offices, etc.

Materials

●Steel Cold Rolled Steel Sheet(SPCC)(nickel chrome plated finish)