(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Lightweight Shelf (SUS304 / Solid Shelf Type) (SU3-4444)

Stainless Steel Lightweight Shelf (SUS304 / Solid Shelf Type) (SU3-4444)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SU3-4344 SALE
SU3-4364 SALE
SU3-4444 SALE
SU3-4464 SALE
SU3-4544 SALE
SU3-4564 SALE
SU3-4644 SALE
SU3-4664 SALE
SU3-5345 SALE
SU3-5365 SALE
SU3-5445 SALE
SU3-5465 SALE
SU3-5545 SALE
SU3-5565 SALE
SU3-5645 SALE
SU3-5665 SALE
SU3-6345 SALE
SU3-6365 SALE
SU3-6445 SALE
SU3-6465 SALE
SU3-6545 SALE
SU3-6565 SALE
SU3-6645 SALE
SU3-6665 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Number of Top/Bottom Shelf Levels
(Level)
Uniform Load Capacity
(kg/grade)
Effective Frontage
(mm)
Trusco Code Mass Amount Of Content

฿ 25,293.92

฿ 22,496.41

STAINLESS STEEL SHELVING 1 Piece(s) 40 Day(s) 875 450 1200 4 100 799 301-8008 20.72kg 1 unit

฿ 31,077.80

฿ 27,550.47

STAINLESS STEEL SHELVING 1 Piece(s) 40 Day(s) 875 600 1200 4 120 799 301-8016 24.2kg 1 unit

฿ 34,430.49

฿ 30,257.51

STAINLESS STEEL SHELVING 1 Piece(s) 40 Day(s) 1200 450 1200 4 120 1124 301-8067 28.88kg 1 unit

฿ 41,931.45

฿ 36,996.12

STAINLESS STEEL SHELVING 1 Piece(s) 40 Day(s) 1200 600 1200 4 120 1124 301-8075 33.88kg 1 unit

฿ 41,965.32

฿ 37,009.22

STAINLESS STEEL SHELVING 1 Piece(s) 40 Day(s) 1500 450 1200 4 120 1424 301-8121 34.04kg 1 unit

฿ 54,957.66

฿ 48,346.25

STAINLESS STEEL SHELVING 1 Piece(s) 40 Day(s) 1500 600 1200 4 120 1424 301-8130 44.64kg 1 unit

฿ 51,310.42

฿ 44,999.24

STAINLESS STEEL SHELVING 1 Piece(s) 40 Day(s) 1800 450 1200 4 120 1724 301-8181 46kg 1 unit

฿ 63,397.45

฿ 52,201.46

STAINLESS STEEL SHELVING 1 Piece(s) 40 Day(s) 1800 600 1200 4 120 1724 301-8199 51.8kg 1 unit

฿ 30,484.99

฿ 26,887.76

STAINLESS STEEL SHELVING 1 Piece(s) 40 Day(s) 875 450 1500 5 100 799 301-8024 25.74kg 1 unit

฿ 37,698.97

฿ 33,227.87

STAINLESS STEEL SHELVING 1 Piece(s) 40 Day(s) 875 600 1500 5 120 799 301-8032 30.09kg 1 unit

฿ 41,903.59

฿ 36,606.98

STAINLESS STEEL SHELVING 1 Piece(s) 40 Day(s) 1200 450 1500 5 120 1124 301-8083 35.94kg 1 unit

฿ 51,247.28

฿ 45,030.98

STAINLESS STEEL SHELVING 1 Piece(s) 40 Day(s) 1200 600 1500 5 120 1124 301-8091 42.19kg 1 unit

฿ 51,290.37

฿ 45,073.98

STAINLESS STEEL SHELVING 1 Piece(s) 40 Day(s) 1500 450 1500 5 120 1424 301-8148 42.39kg 1 unit

฿ 67,515.53

฿ 55,518.02

STAINLESS STEEL SHELVING 1 Piece(s) 40 Day(s) 1500 600 1500 5 120 1424 301-8156 55.64kg 1 unit

฿ 62,963.73

฿ 51,605.07

STAINLESS STEEL SHELVING 1 Piece(s) 40 Day(s) 1800 450 1500 5 120 1724 301-8202 57.34kg 1 unit

฿ 78,066.78

฿ 64,100.63

STAINLESS STEEL SHELVING 1 Piece(s) 40 Day(s) 1800 600 1500 5 120 1724 301-8211 64.59kg 1 unit

฿ 32,368.66

฿ 28,545.92

STAINLESS STEEL SHELVING 1 Piece(s) 40 Day(s) 875 450 1800 5 100 799 301-8041 27.18kg 1 unit

฿ 39,583.24

฿ 34,888.67

STAINLESS STEEL SHELVING 1 Piece(s) 40 Day(s) 875 600 1800 5 120 799 301-8059 31.53kg 1 unit

฿ 43,754.00

฿ 38,267.25

STAINLESS STEEL SHELVING 1 Piece(s) 40 Day(s) 1200 450 1800 5 120 1124 301-8105 37.38kg 1 unit

฿ 53,164.82

฿ 46,694.66

STAINLESS STEEL SHELVING 1 Piece(s) 40 Day(s) 1200 600 1800 5 120 1124 301-8113 43.63kg 1 unit

฿ 53,203.33

฿ 46,733.81

STAINLESS STEEL SHELVING 1 Piece(s) 40 Day(s) 1500 450 1800 5 120 1424 301-8164 43.82kg 1 unit

฿ 69,399.80

฿ 57,074.40

STAINLESS STEEL SHELVING 1 Piece(s) 40 Day(s) 1500 600 1800 5 120 1424 301-8172 57.08kg 1 unit

฿ 64,878.24

฿ 53,161.23

STAINLESS STEEL SHELVING 1 Piece(s) 40 Day(s) 1800 450 1800 5 120 1724 301-8229 58.78kg 1 unit

฿ 79,948.03

฿ 65,661.32

STAINLESS STEEL SHELVING 1 Piece(s) 40 Day(s) 1800 600 1800 5 120 1724 301-8237 66.03kg 1 unit

Basic Specifications

Product Description

[Features]
· Takes on virtually no magnetism. The material (SUS304) prevents the adhesion of dust due to static.
· Controls static buildups as the base, corner plate, nuts, and bolts all use stainless steel (SUS304).
· Features outstanding corrosion resistance, chemical resistance, and durability. A rust-resistant type suitable for environments where a large quantity of water or steam is generated. In addition, it is strong against chemicals and the scratch resistance of the surface is also excellent.

Part Number
SU3-4344 SALE
SU3-4364 SALE
SU3-4444 SALE
SU3-4464 SALE
SU3-4544 SALE
SU3-4564 SALE
SU3-4644 SALE
SU3-4664 SALE
SU3-5345 SALE
SU3-5365 SALE
SU3-5445 SALE
SU3-5465 SALE
SU3-5545 SALE
SU3-5565 SALE
SU3-5645 SALE
SU3-5665 SALE
SU3-6345 SALE
SU3-6365 SALE
SU3-6445 SALE
SU3-6465 SALE
SU3-6545 SALE
SU3-6565 SALE
SU3-6645 SALE
SU3-6665 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Number of Top/Bottom Shelf Levels
(Level)
Uniform Load Capacity
(kg/grade)
Effective Frontage
(mm)
Trusco Code Mass Amount Of Content

฿ 25,293.92

฿ 22,496.41

STAINLESS STEEL SHELVING 1 Piece(s) 40 Day(s) 875 450 1200 4 100 799 301-8008 20.72kg 1 unit

฿ 31,077.80

฿ 27,550.47

STAINLESS STEEL SHELVING 1 Piece(s) 40 Day(s) 875 600 1200 4 120 799 301-8016 24.2kg 1 unit

฿ 34,430.49

฿ 30,257.51

STAINLESS STEEL SHELVING 1 Piece(s) 40 Day(s) 1200 450 1200 4 120 1124 301-8067 28.88kg 1 unit

฿ 41,931.45

฿ 36,996.12

STAINLESS STEEL SHELVING 1 Piece(s) 40 Day(s) 1200 600 1200 4 120 1124 301-8075 33.88kg 1 unit

฿ 41,965.32

฿ 37,009.22

STAINLESS STEEL SHELVING 1 Piece(s) 40 Day(s) 1500 450 1200 4 120 1424 301-8121 34.04kg 1 unit

฿ 54,957.66

฿ 48,346.25

STAINLESS STEEL SHELVING 1 Piece(s) 40 Day(s) 1500 600 1200 4 120 1424 301-8130 44.64kg 1 unit

฿ 51,310.42

฿ 44,999.24

STAINLESS STEEL SHELVING 1 Piece(s) 40 Day(s) 1800 450 1200 4 120 1724 301-8181 46kg 1 unit

฿ 63,397.45

฿ 52,201.46

STAINLESS STEEL SHELVING 1 Piece(s) 40 Day(s) 1800 600 1200 4 120 1724 301-8199 51.8kg 1 unit

฿ 30,484.99

฿ 26,887.76

STAINLESS STEEL SHELVING 1 Piece(s) 40 Day(s) 875 450 1500 5 100 799 301-8024 25.74kg 1 unit

฿ 37,698.97

฿ 33,227.87

STAINLESS STEEL SHELVING 1 Piece(s) 40 Day(s) 875 600 1500 5 120 799 301-8032 30.09kg 1 unit

฿ 41,903.59

฿ 36,606.98

STAINLESS STEEL SHELVING 1 Piece(s) 40 Day(s) 1200 450 1500 5 120 1124 301-8083 35.94kg 1 unit

฿ 51,247.28

฿ 45,030.98

STAINLESS STEEL SHELVING 1 Piece(s) 40 Day(s) 1200 600 1500 5 120 1124 301-8091 42.19kg 1 unit

฿ 51,290.37

฿ 45,073.98

STAINLESS STEEL SHELVING 1 Piece(s) 40 Day(s) 1500 450 1500 5 120 1424 301-8148 42.39kg 1 unit

฿ 67,515.53

฿ 55,518.02

STAINLESS STEEL SHELVING 1 Piece(s) 40 Day(s) 1500 600 1500 5 120 1424 301-8156 55.64kg 1 unit

฿ 62,963.73

฿ 51,605.07

STAINLESS STEEL SHELVING 1 Piece(s) 40 Day(s) 1800 450 1500 5 120 1724 301-8202 57.34kg 1 unit

฿ 78,066.78

฿ 64,100.63

STAINLESS STEEL SHELVING 1 Piece(s) 40 Day(s) 1800 600 1500 5 120 1724 301-8211 64.59kg 1 unit

฿ 32,368.66

฿ 28,545.92

STAINLESS STEEL SHELVING 1 Piece(s) 40 Day(s) 875 450 1800 5 100 799 301-8041 27.18kg 1 unit

฿ 39,583.24

฿ 34,888.67

STAINLESS STEEL SHELVING 1 Piece(s) 40 Day(s) 875 600 1800 5 120 799 301-8059 31.53kg 1 unit

฿ 43,754.00

฿ 38,267.25

STAINLESS STEEL SHELVING 1 Piece(s) 40 Day(s) 1200 450 1800 5 120 1124 301-8105 37.38kg 1 unit

฿ 53,164.82

฿ 46,694.66

STAINLESS STEEL SHELVING 1 Piece(s) 40 Day(s) 1200 600 1800 5 120 1124 301-8113 43.63kg 1 unit

฿ 53,203.33

฿ 46,733.81

STAINLESS STEEL SHELVING 1 Piece(s) 40 Day(s) 1500 450 1800 5 120 1424 301-8164 43.82kg 1 unit

฿ 69,399.80

฿ 57,074.40

STAINLESS STEEL SHELVING 1 Piece(s) 40 Day(s) 1500 600 1800 5 120 1424 301-8172 57.08kg 1 unit

฿ 64,878.24

฿ 53,161.23

STAINLESS STEEL SHELVING 1 Piece(s) 40 Day(s) 1800 450 1800 5 120 1724 301-8229 58.78kg 1 unit

฿ 79,948.03

฿ 65,661.32

STAINLESS STEEL SHELVING 1 Piece(s) 40 Day(s) 1800 600 1800 5 120 1724 301-8237 66.03kg 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1