(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Joining Support (SUS304)

Stainless Steel Joining Support (SUS304)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 506.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SES-150J
SES-300J
SES-450J
SES-600J
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length Dimension
(mm)
Trusco Code Mass Amount Of Content

฿ 506.00

STAINLESS STEEL SHELVING OPTI 1 Piece(s) 10 Day(s) 157 256-5129 100g 1 pc.

฿ 615.00

STAINLESS STEEL SHELVING OPTI 1 Piece(s) 12 Day(s) 309 256-5137 200g 1 pc.

฿ 831.00

STAINLESS STEEL SHELVING OPTI 1 Piece(s) 10 Day(s) 462 256-5145 350g 1 pc.

฿ 983.00

STAINLESS STEEL SHELVING OPTI 1 Piece(s) 12 Day(s) 614 256-5153 450g 1 pc.

Basic Specifications

  • Material
    Stainless Steel
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Application
    For extending mesh rack support posts.
  • Specifications
    Additional Specification
  • Thread Part
    Male x Female Thread
  • Post Diameter(mm)
    25.4
  • Amount Of Content
    1 pc.

Product Description

[Applications]
· For extending mesh rack support posts.

Part Number
SES-150J
SES-300J
SES-450J
SES-600J
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length Dimension
(mm)
Trusco Code Mass Amount Of Content

฿ 506.00

STAINLESS STEEL SHELVING OPTI 1 Piece(s) 10 Day(s) 157 256-5129 100g 1 pc.

฿ 615.00

STAINLESS STEEL SHELVING OPTI 1 Piece(s) 12 Day(s) 309 256-5137 200g 1 pc.

฿ 831.00

STAINLESS STEEL SHELVING OPTI 1 Piece(s) 10 Day(s) 462 256-5145 350g 1 pc.

฿ 983.00

STAINLESS STEEL SHELVING OPTI 1 Piece(s) 12 Day(s) 614 256-5153 450g 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1