(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heavy-Duty Bolted Shelf M10 (1,000 kg Type, 1,815 mm Height, 5-Level Type) (M10-6395-NG)

Heavy-Duty Bolted Shelf M10 (1,000 kg Type, 1,815 mm Height, 5-Level Type) (M10-6395-NG)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
M10-6365-NG SALE
M10-6365B-NG SALE
M10-6375-NG SALE
M10-6375B-NG SALE
M10-6395-NG SALE
M10-6395B-NG SALE
M10-6465-NG SALE
M10-6465B-NG SALE
M10-6475-NG SALE
M10-6475B-NG SALE
M10-6495-NG SALE
M10-6495B-NG SALE
M10-6565-NG SALE
M10-6565B-NG SALE
M10-6575-NG SALE
M10-6575B-NG SALE
M10-6595-NG SALE
M10-6595B-NG SALE
M10-6665-NG SALE
M10-6665B-NG SALE
M10-6675-NG SALE
M10-6675B-NG SALE
M10-6695-NG SALE
M10-6695B-NG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Connecting type Frontage
(mm)
Depth
(mm)
Effective Frontage
(mm)
Trusco Code Mass Amount Of Content

฿ 40,222.23

฿ 34,084.32

HEAVY-DUTY SHELVING 1 Piece(s) 40 Day(s) Standalone Type 900 620 830 506-3001 126.7kg 1 unit

฿ 33,329.53

฿ 28,156.79

HEAVY-DUTY SHELVING 1 Piece(s) 40 Day(s) Added connectable type (2 supports) 900 620 830 508-1637 102.8kg 1 unit

฿ 47,561.27

฿ 39,808.78

HEAVY-DUTY SHELVING 1 Piece(s) 40 Day(s) Standalone Type 900 760 830 506-3043 146.2kg 1 unit

฿ 40,300.32

฿ 33,582.26

HEAVY-DUTY SHELVING 1 Piece(s) 40 Day(s) Added connectable type (2 supports) 900 760 830 508-1670 121.2kg 1 unit

฿ 53,380.32

฿ 44,903.53

HEAVY-DUTY SHELVING 1 Piece(s) 40 Day(s) Standalone Type 900 900 830 506-3086 165.9kg 1 unit

฿ 45,864.77

฿ 38,462.20

HEAVY-DUTY SHELVING 1 Piece(s) 40 Day(s) Added connectable type (2 supports) 900 900 830 508-1718 139.8kg 1 unit

฿ 46,953.66

฿ 36,309.27

HEAVY-DUTY SHELVING 1 Piece(s) 40 Day(s) Standalone Type 1200 620 1130 506-2403 147.3kg 1 unit

฿ 40,060.96

฿ 33,683.26

HEAVY-DUTY SHELVING 1 Piece(s) 40 Day(s) Added connectable type (2 supports) 1200 920 1130 508-1645 123.4kg 1 unit

฿ 55,692.07

฿ 46,486.17

HEAVY-DUTY SHELVING 1 Piece(s) 40 Day(s) Standalone Type 1200 760 1130 506-2446 171.3kg 1 unit

฿ 48,426.67

฿ 40,257.09

HEAVY-DUTY SHELVING 1 Piece(s) 40 Day(s) Added connectable type (2 supports) 1200 760 1130 508-1688 146.3kg 1 unit

฿ 62,779.69

฿ 52,621.94

HEAVY-DUTY SHELVING 1 Piece(s) 40 Day(s) Standalone Type 1200 900 1130 506-2489 195.3kg 1 unit

฿ 55,307.94

฿ 46,220.85

HEAVY-DUTY SHELVING 1 Piece(s) 40 Day(s) Added connectable type (2 supports) 1200 900 1130 508-1726 169.2kg 1 unit

฿ 53,453.97

฿ 45,302.24

HEAVY-DUTY SHELVING 1 Piece(s) 40 Day(s) Standalone Type 1500 620 1430 506-3124 174kg 1 unit

฿ 46,561.91

฿ 39,372.75

HEAVY-DUTY SHELVING 1 Piece(s) 40 Day(s) Added connectable type (2 supports) 1500 620 1430 508-1751 150.1kg 1 unit

฿ 63,736.51

฿ 50,186.13

HEAVY-DUTY SHELVING 1 Piece(s) 40 Day(s) Standalone Type 1500 760 1430 506-3167 203.8kg 1 unit

฿ 56,471.12

฿ 47,305.86

HEAVY-DUTY SHELVING 1 Piece(s) 40 Day(s) Added connectable type (2 supports) 1500 760 1430 508-1793 178.8kg 1 unit

฿ 72,164.45

฿ 57,053.21

HEAVY-DUTY SHELVING 1 Piece(s) 40 Day(s) Standalone Type 1500 900 1430 506-3205 233.8kg 1 unit

฿ 64,648.89

฿ 51,014.44

HEAVY-DUTY SHELVING 1 Piece(s) 40 Day(s) Added connectable type (2 supports) 1500 900 1430 508-1831 207.7kg 1 unit

฿ 60,676.19

฿ 46,544.71

HEAVY-DUTY SHELVING 1 Piece(s) 40 Day(s) Standalone Type 1800 620 1730 506-1164 195.8kg 1 unit

฿ 53,779.69

฿ 44,852.26

HEAVY-DUTY SHELVING 1 Piece(s) 40 Day(s) Added connectable type (2 supports) 1800 920 1730 508-1769 171.9kg 1 unit

฿ 72,391.75

฿ 51,658.75

HEAVY-DUTY SHELVING 1 Piece(s) 40 Day(s) Standalone Type 1800 760 1730 506-1202 230.4kg 1 unit

฿ 65,127.62

฿ 50,519.49

HEAVY-DUTY SHELVING 1 Piece(s) 40 Day(s) Added connectable type (2 supports) 1800 760 1730 508-1807 205.4kg 1 unit

฿ 82,419.05

฿ 64,385.76

HEAVY-DUTY SHELVING 1 Piece(s) 40 Day(s) Standalone Type 1800 900 1730 506-1245 265.1kg 1 unit

฿ 74,942.86

฿ 58,372.99

HEAVY-DUTY SHELVING 1 Piece(s) 40 Day(s) Added connectable type (2 supports) 1800 900 1730 508-1840 238.9kg 1 unit

Basic Specifications

  • Material
    Steel
  • Height(mm)
    1815
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Heavy duty type (500 kg up)
  • Uniform Load Capacity(kg/grade)
    1000
  • Amount Of Content
    1 unit

Product Description

[Features]
· Main structure part is secured with bolts for a robust structure with emphasis on safety.
· Adopts a C-shaped post resistant against load and lateral torsion.
· Crosspieces and diagonal elements play the role of a brace function, making it excellent in load carrying capacity and earthquake resistance.
· The shelf board is easily movable at 50 mm pitch.
· All-Anchor (M10 x 50) Fixing base plate is equipped as standard.
· Expanded connection is possible at the same height and depth. Additionally, the shared use of supports allows for a decrease in costs.

Part Number
M10-6365-NG SALE
M10-6365B-NG SALE
M10-6375-NG SALE
M10-6375B-NG SALE
M10-6395-NG SALE
M10-6395B-NG SALE
M10-6465-NG SALE
M10-6465B-NG SALE
M10-6475-NG SALE
M10-6475B-NG SALE
M10-6495-NG SALE
M10-6495B-NG SALE
M10-6565-NG SALE
M10-6565B-NG SALE
M10-6575-NG SALE
M10-6575B-NG SALE
M10-6595-NG SALE
M10-6595B-NG SALE
M10-6665-NG SALE
M10-6665B-NG SALE
M10-6675-NG SALE
M10-6675B-NG SALE
M10-6695-NG SALE
M10-6695B-NG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Connecting type Frontage
(mm)
Depth
(mm)
Effective Frontage
(mm)
Trusco Code Mass Amount Of Content

฿ 40,222.23

฿ 34,084.32

HEAVY-DUTY SHELVING 1 Piece(s) 40 Day(s) Standalone Type 900 620 830 506-3001 126.7kg 1 unit

฿ 33,329.53

฿ 28,156.79

HEAVY-DUTY SHELVING 1 Piece(s) 40 Day(s) Added connectable type (2 supports) 900 620 830 508-1637 102.8kg 1 unit

฿ 47,561.27

฿ 39,808.78

HEAVY-DUTY SHELVING 1 Piece(s) 40 Day(s) Standalone Type 900 760 830 506-3043 146.2kg 1 unit

฿ 40,300.32

฿ 33,582.26

HEAVY-DUTY SHELVING 1 Piece(s) 40 Day(s) Added connectable type (2 supports) 900 760 830 508-1670 121.2kg 1 unit

฿ 53,380.32

฿ 44,903.53

HEAVY-DUTY SHELVING 1 Piece(s) 40 Day(s) Standalone Type 900 900 830 506-3086 165.9kg 1 unit

฿ 45,864.77

฿ 38,462.20

HEAVY-DUTY SHELVING 1 Piece(s) 40 Day(s) Added connectable type (2 supports) 900 900 830 508-1718 139.8kg 1 unit

฿ 46,953.66

฿ 36,309.27

HEAVY-DUTY SHELVING 1 Piece(s) 40 Day(s) Standalone Type 1200 620 1130 506-2403 147.3kg 1 unit

฿ 40,060.96

฿ 33,683.26

HEAVY-DUTY SHELVING 1 Piece(s) 40 Day(s) Added connectable type (2 supports) 1200 920 1130 508-1645 123.4kg 1 unit

฿ 55,692.07

฿ 46,486.17

HEAVY-DUTY SHELVING 1 Piece(s) 40 Day(s) Standalone Type 1200 760 1130 506-2446 171.3kg 1 unit

฿ 48,426.67

฿ 40,257.09

HEAVY-DUTY SHELVING 1 Piece(s) 40 Day(s) Added connectable type (2 supports) 1200 760 1130 508-1688 146.3kg 1 unit

฿ 62,779.69

฿ 52,621.94

HEAVY-DUTY SHELVING 1 Piece(s) 40 Day(s) Standalone Type 1200 900 1130 506-2489 195.3kg 1 unit

฿ 55,307.94

฿ 46,220.85

HEAVY-DUTY SHELVING 1 Piece(s) 40 Day(s) Added connectable type (2 supports) 1200 900 1130 508-1726 169.2kg 1 unit

฿ 53,453.97

฿ 45,302.24

HEAVY-DUTY SHELVING 1 Piece(s) 40 Day(s) Standalone Type 1500 620 1430 506-3124 174kg 1 unit

฿ 46,561.91

฿ 39,372.75

HEAVY-DUTY SHELVING 1 Piece(s) 40 Day(s) Added connectable type (2 supports) 1500 620 1430 508-1751 150.1kg 1 unit

฿ 63,736.51

฿ 50,186.13

HEAVY-DUTY SHELVING 1 Piece(s) 40 Day(s) Standalone Type 1500 760 1430 506-3167 203.8kg 1 unit

฿ 56,471.12

฿ 47,305.86

HEAVY-DUTY SHELVING 1 Piece(s) 40 Day(s) Added connectable type (2 supports) 1500 760 1430 508-1793 178.8kg 1 unit

฿ 72,164.45

฿ 57,053.21

HEAVY-DUTY SHELVING 1 Piece(s) 40 Day(s) Standalone Type 1500 900 1430 506-3205 233.8kg 1 unit

฿ 64,648.89

฿ 51,014.44

HEAVY-DUTY SHELVING 1 Piece(s) 40 Day(s) Added connectable type (2 supports) 1500 900 1430 508-1831 207.7kg 1 unit

฿ 60,676.19

฿ 46,544.71

HEAVY-DUTY SHELVING 1 Piece(s) 40 Day(s) Standalone Type 1800 620 1730 506-1164 195.8kg 1 unit

฿ 53,779.69

฿ 44,852.26

HEAVY-DUTY SHELVING 1 Piece(s) 40 Day(s) Added connectable type (2 supports) 1800 920 1730 508-1769 171.9kg 1 unit

฿ 72,391.75

฿ 51,658.75

HEAVY-DUTY SHELVING 1 Piece(s) 40 Day(s) Standalone Type 1800 760 1730 506-1202 230.4kg 1 unit

฿ 65,127.62

฿ 50,519.49

HEAVY-DUTY SHELVING 1 Piece(s) 40 Day(s) Added connectable type (2 supports) 1800 760 1730 508-1807 205.4kg 1 unit

฿ 82,419.05

฿ 64,385.76

HEAVY-DUTY SHELVING 1 Piece(s) 40 Day(s) Standalone Type 1800 900 1730 506-1245 265.1kg 1 unit

฿ 74,942.86

฿ 58,372.99

HEAVY-DUTY SHELVING 1 Piece(s) 40 Day(s) Added connectable type (2 supports) 1800 900 1730 508-1840 238.9kg 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1