(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dedicated Base Plates for Small To Medium Capacity Boltless Shelf Models M1.5 and M2 (MSBP-2)

Dedicated Base Plates for Small To Medium Capacity Boltless Shelf Models M1.5 and M2 (MSBP-2)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MKBP-2
MSBP-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height Dimension
(mm)
Conform Trusco Code Amount Of Content

฿ 240.64

OPTIONS FOR MEDIUM-DUTY BOLTL 1 Piece(s) 10 Day(s) 53.3 For M1.5 Type 329-1464 1 Set (Base Plate: 2 pcs, Strut Mounting Bolt M8 x 10 mm: 4 Sets)

฿ 242.46

OPTIONS FOR MEDIUM-DUTY BOLTL 1 Piece(s) 10 Day(s) 38.3 For M2.0 Type 512-1949 1 Set (Base Plate: 2 pcs, Strut Mounting Bolt M8 x 10 mm: 4 Sets)

Basic Specifications

  • Material
    Steel
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Width dimension(mm)
    40
  • Depth(mm)
    60
  • Features
    Use M1.5/M2 when fixing the light-medium size shelves to the floor.
  • Mass(g/Set)
    200
  • Specifications
    For 2 post
  • Caution
    Silver Color
  • Recommended anchor
    C-850BT (Sold Separately)
  • Set Content
    Base Plate x 2, Brace Mounting Bolt M8 x10 mm x 4 Sets
  • Amount Of Content
    1 Set (Base Plate: 2 pcs, Strut Mounting Bolt M8 x 10 mm: 4 Sets)

Product Description

TRUSCO NAKAYAMA base plate dedicated to light and medium-duty boltless shelves M1.5 and M2 types.
It can be used for fixing light and medium-duty goods storage shelves to the floor.

Part Number
MKBP-2
MSBP-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height Dimension
(mm)
Conform Trusco Code Amount Of Content

฿ 240.64

OPTIONS FOR MEDIUM-DUTY BOLTL 1 Piece(s) 10 Day(s) 53.3 For M1.5 Type 329-1464 1 Set (Base Plate: 2 pcs, Strut Mounting Bolt M8 x 10 mm: 4 Sets)

฿ 242.46

OPTIONS FOR MEDIUM-DUTY BOLTL 1 Piece(s) 10 Day(s) 38.3 For M2.0 Type 512-1949 1 Set (Base Plate: 2 pcs, Strut Mounting Bolt M8 x 10 mm: 4 Sets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1