(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3-Level Deep Type Drawers for M2/M3/M5 Types (HM2-9003)

3-Level Deep Type Drawers for M2/M3/M5 Types (HM2-9003)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HM2-9003
HMM-9003
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Conform Trusco Code Mass
(kg/set)
Amount Of Content

฿ 47,525.00

OPTIONS FOR MEDIUM-DUTY BOLTL 1 Piece(s) 40 Day(s) 770 For M2 Type 461-3830 76.2 1 Set

฿ 47,800.00

OPTIONS FOR MEDIUM-DUTY BOLTL 1 Piece(s) 40 Day(s) 810 For M3/M5 Types 461-3872 78.2 1 Set

Basic Specifications

  • Material
    Steel
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    200
  • Other
    Option
  • Color
    Neogray
  • Height Dimension(mm)
    300
  • Features
    It has a safety lock function where pulling out one drawer locks all other drawers.
  • Specifications
    Assembly type
  • Accessory 1
    2 partitions and 3 dividers per drawer
  • Amount Of Content
    1 Set

Product Description

[Features]
· It has a safety lock function where pulling out one drawer locks all other drawers.

Part Number
HM2-9003
HMM-9003
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Conform Trusco Code Mass
(kg/set)
Amount Of Content

฿ 47,525.00

OPTIONS FOR MEDIUM-DUTY BOLTL 1 Piece(s) 40 Day(s) 770 For M2 Type 461-3830 76.2 1 Set

฿ 47,800.00

OPTIONS FOR MEDIUM-DUTY BOLTL 1 Piece(s) 40 Day(s) 810 For M3/M5 Types 461-3872 78.2 1 Set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1