(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
HM2-6002 |
HMM-6002 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Frontage (mm) |
Conform | Trusco Code | Mass (kg/set) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 32,962.00 |
OPTIONS FOR MEDIUM-DUTY BOLTL | 1 Piece(s) | 40 Day(s) | 770 | For M2 Type | 461-3813 | 51.5 | 1 Set | ||
฿ 33,129.00 |
OPTIONS FOR MEDIUM-DUTY BOLTL | 1 Piece(s) | 40 Day(s) | 810 | For M3/M5 Types | 461-3856 | 54.2 | 1 Set |
[Features]
· It has a safety lock function where pulling out one drawer locks all other drawers.
Part Number |
---|
HM2-6002 |
HMM-6002 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Frontage (mm) |
Conform | Trusco Code | Mass (kg/set) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 32,962.00 |
OPTIONS FOR MEDIUM-DUTY BOLTL | 1 Piece(s) | 40 Day(s) | 770 | For M2 Type | 461-3813 | 51.5 | 1 Set | ||
฿ 33,129.00 |
OPTIONS FOR MEDIUM-DUTY BOLTL | 1 Piece(s) | 40 Day(s) | 810 | For M3/M5 Types | 461-3856 | 54.2 | 1 Set |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?