(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Connecting type | Frontage (mm) |
Depth (mm) |
Effective Frontage (mm) |
Trusco Code | Mass | Caution | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,913.66 |
MEDIUM/LIGHT-DUTY BOLTLESS SH | 1 Piece(s) | 40 Day(s) | Standalone Type | 860 | 300 | 816 | 506-8398 | 36.9kg | - | 1 unit | ||
฿ 8,400.64 |
MEDIUM/LIGHT-DUTY BOLTLESS SH | 1 Piece(s) | 40 Day(s) | Added connectable type (2 supports) | 860 | 300 | 816 | 508-6019 | 30.4kg | Cannot be used by connecting type alone. | 1 unit | ||
฿ 11,653.34 |
MEDIUM/LIGHT-DUTY BOLTLESS SH | 1 Piece(s) | 40 Day(s) | Standalone Type | 860 | 450 | 816 | 506-8410 | 42.7kg | - | 1 unit | ||
฿ 10,140.96 |
MEDIUM/LIGHT-DUTY BOLTLESS SH | 1 Piece(s) | 40 Day(s) | Added connectable type (2 supports) | 860 | 450 | 816 | 508-6051 | 36.2kg | Cannot be used by connecting type alone. | 1 unit | ||
฿ 13,024.77 |
MEDIUM/LIGHT-DUTY BOLTLESS SH | 1 Piece(s) | 40 Day(s) | Standalone Type | 860 | 600 | 816 | 506-8436 | 48.5kg | - | 1 unit | ||
฿ 11,512.39 |
MEDIUM/LIGHT-DUTY BOLTLESS SH | 1 Piece(s) | 40 Day(s) | Added connectable type (2 supports) | 860 | 600 | 816 | 508-6094 | 42kg | Cannot be used by connecting type alone. | 1 unit | ||
฿ 11,731.43 |
MEDIUM/LIGHT-DUTY BOLTLESS SH | 1 Piece(s) | 40 Day(s) | Standalone Type | 1160 | 300 | 1116 | 506-8576 | 43.4kg | - | 1 unit | ||
฿ 10,219.05 |
MEDIUM/LIGHT-DUTY BOLTLESS SH | 1 Piece(s) | 40 Day(s) | Added connectable type (2 supports) | 1160 | 300 | 1116 | 508-6027 | 36.9kg | Cannot be used by connecting type alone. | 1 unit | ||
฿ 13,612.07 ฿ 10,942.74 |
MEDIUM/LIGHT-DUTY BOLTLESS SH | 1 Piece(s) | 40 Day(s) | Standalone Type | 1160 | 450 | 1116 | 506-8592 | 50.6kg | - | 1 unit | ||
฿ 12,100.32 |
MEDIUM/LIGHT-DUTY BOLTLESS SH | 1 Piece(s) | 40 Day(s) | Added connectable type (2 supports) | 1160 | 450 | 1116 | 508-6060 | 44.1kg | Cannot be used by connecting type alone. | 1 unit | ||
฿ 15,289.53 ฿ 12,305.01 |
MEDIUM/LIGHT-DUTY BOLTLESS SH | 1 Piece(s) | 40 Day(s) | Standalone Type | 1160 | 600 | 1116 | 506-8614 | 57.7kg | - | 1 unit | ||
฿ 13,777.15 ฿ 11,071.32 |
MEDIUM/LIGHT-DUTY BOLTLESS SH | 1 Piece(s) | 40 Day(s) | Added connectable type (2 supports) | 1160 | 600 | 1116 | 508-6108 | 51.2kg | Cannot be used by connecting type alone. | 1 unit | ||
฿ 13,377.15 ฿ 10,728.47 |
MEDIUM/LIGHT-DUTY BOLTLESS SH | 1 Piece(s) | 40 Day(s) | Standalone Type | 1460 | 300 | 1416 | 506-8631 | 50kg | - | 1 unit | ||
฿ 11,864.77 |
MEDIUM/LIGHT-DUTY BOLTLESS SH | 1 Piece(s) | 40 Day(s) | Added connectable type (2 supports) | 1460 | 300 | 1416 | 509-0342 | 43.5kg | Cannot be used by connecting type alone. | 1 unit | ||
฿ 15,516.83 ฿ 12,477.08 |
MEDIUM/LIGHT-DUTY BOLTLESS SH | 1 Piece(s) | 40 Day(s) | Standalone Type | 1460 | 450 | 1416 | 506-8657 | 58.4kg | - | 1 unit | ||
฿ 14,003.81 ฿ 11,243.66 |
MEDIUM/LIGHT-DUTY BOLTLESS SH | 1 Piece(s) | 40 Day(s) | Added connectable type (2 supports) | 1460 | 450 | 1416 | 509-0385 | 51.9kg | Cannot be used by connecting type alone. | 1 unit | ||
฿ 18,792.39 ฿ 15,156.06 |
MEDIUM/LIGHT-DUTY BOLTLESS SH | 1 Piece(s) | 40 Day(s) | Standalone Type | 1460 | 600 | 1416 | 506-8673 | 72.3kg | - | 1 unit | ||
฿ 17,280.00 ฿ 13,924.22 |
MEDIUM/LIGHT-DUTY BOLTLESS SH | 1 Piece(s) | 40 Day(s) | Added connectable type (2 supports) | 1460 | 600 | 1416 | 509-0466 | 65.8kg | Cannot be used by connecting type alone. | 1 unit | ||
฿ 15,900.96 ฿ 13,178.72 |
MEDIUM/LIGHT-DUTY BOLTLESS SH | 1 Piece(s) | 40 Day(s) | Standalone Type | 1760 | 300 | 1716 | 506-8690 | 69kg | - | 1 unit | ||
฿ 14,387.94 ฿ 11,946.31 |
MEDIUM/LIGHT-DUTY BOLTLESS SH | 1 Piece(s) | 40 Day(s) | Added connectable type (2 supports) | 1760 | 300 | 1716 | 509-0351 | 62.5kg | Cannot be used by connecting type alone. | 1 unit | ||
฿ 19,027.94 ฿ 15,587.69 |
MEDIUM/LIGHT-DUTY BOLTLESS SH | 1 Piece(s) | 40 Day(s) | Standalone Type | 1760 | 450 | 1716 | 506-8711 | 78.2kg | - | 1 unit | ||
฿ 17,514.93 ฿ 14,355.24 |
MEDIUM/LIGHT-DUTY BOLTLESS SH | 1 Piece(s) | 40 Day(s) | Added connectable type (2 supports) | 1760 | 450 | 1716 | 509-0393 | 71.7kg | Cannot be used by connecting type alone. | 1 unit | ||
฿ 22,679.37 ฿ 20,023.62 |
MEDIUM/LIGHT-DUTY BOLTLESS SH | 1 Piece(s) | 40 Day(s) | Standalone Type | 1760 | 600 | 1716 | 506-8738 | 89.1kg | - | 1 unit | ||
฿ 21,166.99 ฿ 17,121.98 |
MEDIUM/LIGHT-DUTY BOLTLESS SH | 1 Piece(s) | 40 Day(s) | Added connectable type (2 supports) | 1760 | 600 | 1716 | 509-0474 | 82.6kg | Cannot be used by connecting type alone. | 1 unit |
A shelf with a bolt-less construction that does not use even a single bolt. (M2 type)
[Features]
· It is easy to disassemble and assemble, drastically shortening the work time.
· The shelf positions can be changed and adjusted freely at 50 mm pitch to suit the items being stored.
· Expanded connection is possible at the same height and depth. Additionally, the shared use of supports allows for a decrease in costs.
· Adopts a C-shaped post with superb cross-sectional structure resistant against load and lateral torsion.
· Uses a resin base so as not to scratch the floor.
[Applications]
· Ideal for storing loads by the case.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Connecting type | Frontage (mm) |
Depth (mm) |
Effective Frontage (mm) |
Trusco Code | Mass | Caution | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,913.66 |
MEDIUM/LIGHT-DUTY BOLTLESS SH | 1 Piece(s) | 40 Day(s) | Standalone Type | 860 | 300 | 816 | 506-8398 | 36.9kg | - | 1 unit | ||
฿ 8,400.64 |
MEDIUM/LIGHT-DUTY BOLTLESS SH | 1 Piece(s) | 40 Day(s) | Added connectable type (2 supports) | 860 | 300 | 816 | 508-6019 | 30.4kg | Cannot be used by connecting type alone. | 1 unit | ||
฿ 11,653.34 |
MEDIUM/LIGHT-DUTY BOLTLESS SH | 1 Piece(s) | 40 Day(s) | Standalone Type | 860 | 450 | 816 | 506-8410 | 42.7kg | - | 1 unit | ||
฿ 10,140.96 |
MEDIUM/LIGHT-DUTY BOLTLESS SH | 1 Piece(s) | 40 Day(s) | Added connectable type (2 supports) | 860 | 450 | 816 | 508-6051 | 36.2kg | Cannot be used by connecting type alone. | 1 unit | ||
฿ 13,024.77 |
MEDIUM/LIGHT-DUTY BOLTLESS SH | 1 Piece(s) | 40 Day(s) | Standalone Type | 860 | 600 | 816 | 506-8436 | 48.5kg | - | 1 unit | ||
฿ 11,512.39 |
MEDIUM/LIGHT-DUTY BOLTLESS SH | 1 Piece(s) | 40 Day(s) | Added connectable type (2 supports) | 860 | 600 | 816 | 508-6094 | 42kg | Cannot be used by connecting type alone. | 1 unit | ||
฿ 11,731.43 |
MEDIUM/LIGHT-DUTY BOLTLESS SH | 1 Piece(s) | 40 Day(s) | Standalone Type | 1160 | 300 | 1116 | 506-8576 | 43.4kg | - | 1 unit | ||
฿ 10,219.05 |
MEDIUM/LIGHT-DUTY BOLTLESS SH | 1 Piece(s) | 40 Day(s) | Added connectable type (2 supports) | 1160 | 300 | 1116 | 508-6027 | 36.9kg | Cannot be used by connecting type alone. | 1 unit | ||
฿ 13,612.07 ฿ 10,942.74 |
MEDIUM/LIGHT-DUTY BOLTLESS SH | 1 Piece(s) | 40 Day(s) | Standalone Type | 1160 | 450 | 1116 | 506-8592 | 50.6kg | - | 1 unit | ||
฿ 12,100.32 |
MEDIUM/LIGHT-DUTY BOLTLESS SH | 1 Piece(s) | 40 Day(s) | Added connectable type (2 supports) | 1160 | 450 | 1116 | 508-6060 | 44.1kg | Cannot be used by connecting type alone. | 1 unit | ||
฿ 15,289.53 ฿ 12,305.01 |
MEDIUM/LIGHT-DUTY BOLTLESS SH | 1 Piece(s) | 40 Day(s) | Standalone Type | 1160 | 600 | 1116 | 506-8614 | 57.7kg | - | 1 unit | ||
฿ 13,777.15 ฿ 11,071.32 |
MEDIUM/LIGHT-DUTY BOLTLESS SH | 1 Piece(s) | 40 Day(s) | Added connectable type (2 supports) | 1160 | 600 | 1116 | 508-6108 | 51.2kg | Cannot be used by connecting type alone. | 1 unit | ||
฿ 13,377.15 ฿ 10,728.47 |
MEDIUM/LIGHT-DUTY BOLTLESS SH | 1 Piece(s) | 40 Day(s) | Standalone Type | 1460 | 300 | 1416 | 506-8631 | 50kg | - | 1 unit | ||
฿ 11,864.77 |
MEDIUM/LIGHT-DUTY BOLTLESS SH | 1 Piece(s) | 40 Day(s) | Added connectable type (2 supports) | 1460 | 300 | 1416 | 509-0342 | 43.5kg | Cannot be used by connecting type alone. | 1 unit | ||
฿ 15,516.83 ฿ 12,477.08 |
MEDIUM/LIGHT-DUTY BOLTLESS SH | 1 Piece(s) | 40 Day(s) | Standalone Type | 1460 | 450 | 1416 | 506-8657 | 58.4kg | - | 1 unit | ||
฿ 14,003.81 ฿ 11,243.66 |
MEDIUM/LIGHT-DUTY BOLTLESS SH | 1 Piece(s) | 40 Day(s) | Added connectable type (2 supports) | 1460 | 450 | 1416 | 509-0385 | 51.9kg | Cannot be used by connecting type alone. | 1 unit | ||
฿ 18,792.39 ฿ 15,156.06 |
MEDIUM/LIGHT-DUTY BOLTLESS SH | 1 Piece(s) | 40 Day(s) | Standalone Type | 1460 | 600 | 1416 | 506-8673 | 72.3kg | - | 1 unit | ||
฿ 17,280.00 ฿ 13,924.22 |
MEDIUM/LIGHT-DUTY BOLTLESS SH | 1 Piece(s) | 40 Day(s) | Added connectable type (2 supports) | 1460 | 600 | 1416 | 509-0466 | 65.8kg | Cannot be used by connecting type alone. | 1 unit | ||
฿ 15,900.96 ฿ 13,178.72 |
MEDIUM/LIGHT-DUTY BOLTLESS SH | 1 Piece(s) | 40 Day(s) | Standalone Type | 1760 | 300 | 1716 | 506-8690 | 69kg | - | 1 unit | ||
฿ 14,387.94 ฿ 11,946.31 |
MEDIUM/LIGHT-DUTY BOLTLESS SH | 1 Piece(s) | 40 Day(s) | Added connectable type (2 supports) | 1760 | 300 | 1716 | 509-0351 | 62.5kg | Cannot be used by connecting type alone. | 1 unit | ||
฿ 19,027.94 ฿ 15,587.69 |
MEDIUM/LIGHT-DUTY BOLTLESS SH | 1 Piece(s) | 40 Day(s) | Standalone Type | 1760 | 450 | 1716 | 506-8711 | 78.2kg | - | 1 unit | ||
฿ 17,514.93 ฿ 14,355.24 |
MEDIUM/LIGHT-DUTY BOLTLESS SH | 1 Piece(s) | 40 Day(s) | Added connectable type (2 supports) | 1760 | 450 | 1716 | 509-0393 | 71.7kg | Cannot be used by connecting type alone. | 1 unit | ||
฿ 22,679.37 ฿ 20,023.62 |
MEDIUM/LIGHT-DUTY BOLTLESS SH | 1 Piece(s) | 40 Day(s) | Standalone Type | 1760 | 600 | 1716 | 506-8738 | 89.1kg | - | 1 unit | ||
฿ 21,166.99 ฿ 17,121.98 |
MEDIUM/LIGHT-DUTY BOLTLESS SH | 1 Piece(s) | 40 Day(s) | Added connectable type (2 supports) | 1760 | 600 | 1716 | 509-0474 | 82.6kg | Cannot be used by connecting type alone. | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?