(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small to Medium Capacity Boltless Shelf Model M1.5 (150 kg Type, Height 2,100 mm, 5 Shelf Type) (M1.5-7465-NG)

Small to Medium Capacity Boltless Shelf Model M1.5 (150 kg Type, Height 2,100 mm, 5 Shelf Type) (M1.5-7465-NG)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
M1.5-7335-NG
M1.5-7335B-NG
M1.5-7345-NG
M1.5-7345B-NG
M1.5-7365-NG
M1.5-7365B-NG
M1.5-7435-NG
M1.5-7435B-NG
M1.5-7445-NG
M1.5-7445B-NG
M1.5-7465-NG
M1.5-7465B-NG
M1.5-7535-NG
M1.5-7535B-NG
M1.5-7545-NG
M1.5-7545B-NG
M1.5-7565-NG SALE
M1.5-7565B-NG SALE
M1.5-7635-NG SALE
M1.5-7635B-NG
M1.5-7645-NG SALE
M1.5-7645B-NG SALE
M1.5-7665-NG SALE
M1.5-7665B-NG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Connecting type Frontage
(mm)
Depth
(mm)
Effective Frontage
(mm)
Trusco Code Mass Caution Amount Of Content

฿ 8,608.26

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) Standalone Type 860 295 816 506-6468 28.7kg - 1 unit

฿ 7,283.81

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) Added connectable type (2 supports) 860 295 816 508-3915 23.9kg Cannot be used by connecting type alone. 1 unit

฿ 10,078.10

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) Standalone Type 860 445 816 506-6506 33.2kg - 1 unit

฿ 8,753.66

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) Added connectable type (2 supports) 860 445 816 508-3958 28.4kg Cannot be used by connecting type alone. 1 unit

฿ 11,213.97

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) Standalone Type 860 595 816 506-6549 37.7kg - 1 unit

฿ 9,889.53

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) Added connectable type (2 supports) 860 595 816 508-3991 32.9kg Cannot be used by connecting type alone. 1 unit

฿ 10,121.27

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) Standalone Type 1160 295 1116 506-1628 34.2kg - 1 unit

฿ 8,796.83

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) Added connectable type (2 supports) 1160 295 1116 508-3923 29.4kg Cannot be used by connecting type alone. 1 unit

฿ 11,707.94

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) Standalone Type 1160 445 1116 506-1661 39.8kg - 1 unit

฿ 10,383.50

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) Added connectable type (2 supports) 1160 595 1116 508-3966 35kg Cannot be used by connecting type alone. 1 unit

฿ 13,099.05

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) Standalone Type 1160 595 1116 506-1709 45.4kg - 1 unit

฿ 11,774.61

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) Added connectable type (2 supports) 1160 595 1116 508-4008 40.6kg Cannot be used by connecting type alone. 1 unit

฿ 11,532.07

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) Standalone Type 1460 295 1416 506-6701 39.7kg - 1 unit

฿ 10,207.62

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) Added connectable type (2 supports) 1460 295 1416 508-4032 34.9kg Cannot be used by connecting type alone. 1 unit

฿ 13,334.61

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) Standalone Type 1460 445 1416 506-6743 46.4kg - 1 unit

฿ 12,009.53

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) Added connectable type (2 supports) 1460 445 1416 508-4075 41.6kg Cannot be used by connecting type alone. 1 unit

฿ 16,057.78

฿ 13,954.21

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) Standalone Type 1460 595 1416 506-6786 57.6kg - 1 unit

฿ 14,733.34

฿ 12,803.27

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) Added connectable type (2 supports) 1460 595 1416 508-4113 52.8kg Cannot be used by connecting type alone. 1 unit

฿ 13,710.48

฿ 11,259.05

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) Standalone Type 1760 295 1716 505-8945 48.7kg - 1 unit

฿ 12,386.04

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) Added connectable type (2 supports) 1760 295 1716 508-4041 43.9kg Cannot be used by connecting type alone. 1 unit

฿ 16,335.24

฿ 13,184.17

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) Standalone Type 1760 445 1716 505-8988 52.1kg - 1 unit

฿ 15,011.43

฿ 12,127.73

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) Added connectable type (2 supports) 1760 445 1716 508-4083 47.3kg Cannot be used by connecting type alone. 1 unit

฿ 19,372.07

฿ 15,515.09

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) Standalone Type 1760 595 1716 505-9020 71.6kg - 1 unit

฿ 18,048.26

฿ 14,456.66

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) Added connectable type (2 supports) 1760 595 1716 508-4121 66.8kg Cannot be used by connecting type alone. 1 unit

Basic Specifications

  • Material
    Steel
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Neogray
  • Amount Of Content
    1 unit

Product Description

[Features]
· Assembly and disassembly work time can be shortened since it is a bolt-less structure which does not use any bolts whatsoever.
· The number of shelves and shelf positions can be changed and adjusted freely in small increments at 25 mm pitch.
· Expanded connection is possible at the same height and depth. Additionally, the shared use of supports allows for a decrease in costs.
· Adopts a C-shaped post with superb cross-sectional structure resistant against load and lateral torsion.
· Uses a resin base so as not to scratch the floor.

Part Number
M1.5-7335-NG
M1.5-7335B-NG
M1.5-7345-NG
M1.5-7345B-NG
M1.5-7365-NG
M1.5-7365B-NG
M1.5-7435-NG
M1.5-7435B-NG
M1.5-7445-NG
M1.5-7445B-NG
M1.5-7465-NG
M1.5-7465B-NG
M1.5-7535-NG
M1.5-7535B-NG
M1.5-7545-NG
M1.5-7545B-NG
M1.5-7565-NG SALE
M1.5-7565B-NG SALE
M1.5-7635-NG SALE
M1.5-7635B-NG
M1.5-7645-NG SALE
M1.5-7645B-NG SALE
M1.5-7665-NG SALE
M1.5-7665B-NG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Connecting type Frontage
(mm)
Depth
(mm)
Effective Frontage
(mm)
Trusco Code Mass Caution Amount Of Content

฿ 8,608.26

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) Standalone Type 860 295 816 506-6468 28.7kg - 1 unit

฿ 7,283.81

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) Added connectable type (2 supports) 860 295 816 508-3915 23.9kg Cannot be used by connecting type alone. 1 unit

฿ 10,078.10

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) Standalone Type 860 445 816 506-6506 33.2kg - 1 unit

฿ 8,753.66

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) Added connectable type (2 supports) 860 445 816 508-3958 28.4kg Cannot be used by connecting type alone. 1 unit

฿ 11,213.97

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) Standalone Type 860 595 816 506-6549 37.7kg - 1 unit

฿ 9,889.53

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) Added connectable type (2 supports) 860 595 816 508-3991 32.9kg Cannot be used by connecting type alone. 1 unit

฿ 10,121.27

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) Standalone Type 1160 295 1116 506-1628 34.2kg - 1 unit

฿ 8,796.83

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) Added connectable type (2 supports) 1160 295 1116 508-3923 29.4kg Cannot be used by connecting type alone. 1 unit

฿ 11,707.94

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) Standalone Type 1160 445 1116 506-1661 39.8kg - 1 unit

฿ 10,383.50

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) Added connectable type (2 supports) 1160 595 1116 508-3966 35kg Cannot be used by connecting type alone. 1 unit

฿ 13,099.05

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) Standalone Type 1160 595 1116 506-1709 45.4kg - 1 unit

฿ 11,774.61

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) Added connectable type (2 supports) 1160 595 1116 508-4008 40.6kg Cannot be used by connecting type alone. 1 unit

฿ 11,532.07

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) Standalone Type 1460 295 1416 506-6701 39.7kg - 1 unit

฿ 10,207.62

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) Added connectable type (2 supports) 1460 295 1416 508-4032 34.9kg Cannot be used by connecting type alone. 1 unit

฿ 13,334.61

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) Standalone Type 1460 445 1416 506-6743 46.4kg - 1 unit

฿ 12,009.53

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) Added connectable type (2 supports) 1460 445 1416 508-4075 41.6kg Cannot be used by connecting type alone. 1 unit

฿ 16,057.78

฿ 13,954.21

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) Standalone Type 1460 595 1416 506-6786 57.6kg - 1 unit

฿ 14,733.34

฿ 12,803.27

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) Added connectable type (2 supports) 1460 595 1416 508-4113 52.8kg Cannot be used by connecting type alone. 1 unit

฿ 13,710.48

฿ 11,259.05

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) Standalone Type 1760 295 1716 505-8945 48.7kg - 1 unit

฿ 12,386.04

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) Added connectable type (2 supports) 1760 295 1716 508-4041 43.9kg Cannot be used by connecting type alone. 1 unit

฿ 16,335.24

฿ 13,184.17

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) Standalone Type 1760 445 1716 505-8988 52.1kg - 1 unit

฿ 15,011.43

฿ 12,127.73

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) Added connectable type (2 supports) 1760 445 1716 508-4083 47.3kg Cannot be used by connecting type alone. 1 unit

฿ 19,372.07

฿ 15,515.09

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) Standalone Type 1760 595 1716 505-9020 71.6kg - 1 unit

฿ 18,048.26

฿ 14,456.66

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) Added connectable type (2 supports) 1760 595 1716 508-4121 66.8kg Cannot be used by connecting type alone. 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1