(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TLA43K-24DH |
TLA43L-24DH |
TLA43S-24DH |
TLA63K-25DH |
TLA63L-25DH |
TLA63S-25DH |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Depth (mm) |
Height (mm) |
Number of Top/Bottom Shelf Levels (Level) |
Outer Depth Dimensions Including Door (mm) |
Trusco Code | Mass | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 46,090.00 ฿ 42,402.80 |
MEDIUM/LIGHT-DUTY SHELVING | 1 Piece(s) | 40 Day(s) | 300 | 1200 | 4 | 347 | 463-6155 | 43kg | 1 unit | ||
฿ 50,603.00 ฿ 46,554.76 |
MEDIUM/LIGHT-DUTY SHELVING | 1 Piece(s) | 40 Day(s) | 600 | 1200 | 4 | 647 | 463-6163 | 57kg | 1 unit | ||
฿ 47,108.00 ฿ 43,339.36 |
MEDIUM/LIGHT-DUTY SHELVING | 1 Piece(s) | 40 Day(s) | 450 | 1200 | 4 | 497 | 463-6171 | 48kg | 1 unit | ||
฿ 54,774.00 ฿ 50,392.08 |
MEDIUM/LIGHT-DUTY SHELVING | 1 Piece(s) | 40 Day(s) | 300 | 1800 | 5 | 347 | 463-6317 | 66kg | 1 unit | ||
฿ 62,557.00 ฿ 53,955.41 |
MEDIUM/LIGHT-DUTY SHELVING | 1 Piece(s) | 40 Day(s) | 600 | 1800 | 5 | 647 | 463-6325 | 89kg | 1 unit | ||
฿ 57,708.00 ฿ 53,091.36 |
MEDIUM/LIGHT-DUTY SHELVING | 1 Piece(s) | 40 Day(s) | 450 | 1800 | 5 | 497 | 463-6333 | 75kg | 1 unit |
[Features]
· Even with a back plate and side plates, the universal shelf rest can be used.
· VOC (volatile organic compounds) supporting paint.
· Low formaldehyde content (F☆☆☆☆).
· Can be used as a storage cabinet.
Part Number |
---|
TLA43K-24DH |
TLA43L-24DH |
TLA43S-24DH |
TLA63K-25DH |
TLA63L-25DH |
TLA63S-25DH |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Depth (mm) |
Height (mm) |
Number of Top/Bottom Shelf Levels (Level) |
Outer Depth Dimensions Including Door (mm) |
Trusco Code | Mass | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 46,090.00 ฿ 42,402.80 |
MEDIUM/LIGHT-DUTY SHELVING | 1 Piece(s) | 40 Day(s) | 300 | 1200 | 4 | 347 | 463-6155 | 43kg | 1 unit | ||
฿ 50,603.00 ฿ 46,554.76 |
MEDIUM/LIGHT-DUTY SHELVING | 1 Piece(s) | 40 Day(s) | 600 | 1200 | 4 | 647 | 463-6163 | 57kg | 1 unit | ||
฿ 47,108.00 ฿ 43,339.36 |
MEDIUM/LIGHT-DUTY SHELVING | 1 Piece(s) | 40 Day(s) | 450 | 1200 | 4 | 497 | 463-6171 | 48kg | 1 unit | ||
฿ 54,774.00 ฿ 50,392.08 |
MEDIUM/LIGHT-DUTY SHELVING | 1 Piece(s) | 40 Day(s) | 300 | 1800 | 5 | 347 | 463-6317 | 66kg | 1 unit | ||
฿ 62,557.00 ฿ 53,955.41 |
MEDIUM/LIGHT-DUTY SHELVING | 1 Piece(s) | 40 Day(s) | 600 | 1800 | 5 | 647 | 463-6325 | 89kg | 1 unit | ||
฿ 57,708.00 ฿ 53,091.36 |
MEDIUM/LIGHT-DUTY SHELVING | 1 Piece(s) | 40 Day(s) | 450 | 1800 | 5 | 497 | 463-6333 | 75kg | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?