(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small to Medium Capacity Shelf Model TLA (Open Type, 150 kg Type, Height 1,800 mm) (TLA63K-14)

Small to Medium Capacity Shelf Model TLA (Open Type, 150 kg Type, Height 1,800 mm) (TLA63K-14)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TLA63K-14
TLA63K-15
TLA63L-14
TLA63L-15
TLA63S-14
TLA63S-15
TLA64K-14
TLA64K-15
TLA64L-14 SALE
TLA64L-15 SALE
TLA64S-14
TLA64S-15 SALE
TLA65K-14
TLA65K-15 SALE
TLA65L-14 SALE
TLA65L-15 SALE
TLA65S-14 SALE
TLA65S-15 SALE
TLA66K-14 SALE
TLA66K-15 SALE
TLA66L-14 SALE
TLA66L-15 SALE
TLA66S-14 SALE
TLA66S-15 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Number of Top/Bottom Shelf Levels
(Level)
Effective Frontage
(mm)
Trusco Code Mass Amount Of Content

฿ 6,899.00

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) 900 300 4 820 283-2658 23kg 1 unit

฿ 8,027.00

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) 900 300 5 820 283-2674 27kg 1 unit

฿ 9,657.00

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) 900 600 4 820 283-2739 36kg 1 unit

฿ 11,554.00

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) 900 600 5 820 283-2755 43kg 1 unit

฿ 7,766.00

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) 900 450 4 820 283-2691 27kg 1 unit

฿ 9,154.00

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) 900 450 5 820 283-2712 32kg 1 unit

฿ 8,789.00

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) 1200 300 4 1120 283-2666 30kg 1 unit

฿ 10,382.00

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) 1200 300 5 1120 283-2682 36kg 1 unit

฿ 11,702.00

฿ 10,764.67

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) 1200 600 4 1120 283-2747 43kg 1 unit

฿ 14,124.00

฿ 12,992.67

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) 1200 600 5 1120 283-2763 52kg 1 unit

฿ 9,982.00

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) 1200 450 4 1120 283-2704 37kg 1 unit

฿ 11,916.00

฿ 10,962.72

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) 1200 450 5 1120 283-2721 45kg 1 unit

฿ 11,005.00

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) 1500 300 4 1420 283-2771 36kg 1 unit

฿ 13,147.00

฿ 12,095.24

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) 1500 300 5 1420 283-2798 43kg 1 unit

฿ 15,427.00

฿ 14,191.30

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) 1500 600 4 1420 283-2852 56kg 1 unit

฿ 18,767.00

฿ 17,265.64

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) 1500 600 5 1420 283-2879 69kg 1 unit

฿ 12,457.00

฿ 11,460.44

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) 1500 450 4 1420 283-2810 43kg 1 unit

฿ 15,019.00

฿ 13,817.48

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) 1500 450 5 1420 283-2836 52kg 1 unit

฿ 11,916.00

฿ 10,962.72

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) 1800 300 4 1720 283-2780 41kg 1 unit

฿ 14,292.00

฿ 13,148.64

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) 1800 300 5 1720 283-2801 49kg 1 unit

฿ 17,158.00

฿ 15,785.36

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) 1800 600 4 1720 283-2861 65kg 1 unit

฿ 20,929.00

฿ 19,254.68

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) 1800 600 5 1720 283-2887 80kg 1 unit

฿ 13,538.00

฿ 12,454.96

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) 1800 450 4 1720 283-2828 48kg 1 unit

฿ 16,377.00

฿ 15,066.84

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) 1800 450 5 1720 283-2844 58kg 1 unit

Basic Specifications

Product Description

A lightweight, mid-size shelf with no bolts required.
[Features]
· The middle shelves have a simple structure (middle shelf bolts are unnecessary) that can be changed just by changing the bracket they rest on.
· The "universal shelf bracket" makes it easy to change the position of the shelf boards.
· VOC (volatile organic compounds) supporting paint.
· Low formaldehyde content (F☆☆☆☆).

Part Number
TLA63K-14
TLA63K-15
TLA63L-14
TLA63L-15
TLA63S-14
TLA63S-15
TLA64K-14
TLA64K-15
TLA64L-14 SALE
TLA64L-15 SALE
TLA64S-14
TLA64S-15 SALE
TLA65K-14
TLA65K-15 SALE
TLA65L-14 SALE
TLA65L-15 SALE
TLA65S-14 SALE
TLA65S-15 SALE
TLA66K-14 SALE
TLA66K-15 SALE
TLA66L-14 SALE
TLA66L-15 SALE
TLA66S-14 SALE
TLA66S-15 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Number of Top/Bottom Shelf Levels
(Level)
Effective Frontage
(mm)
Trusco Code Mass Amount Of Content

฿ 6,899.00

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) 900 300 4 820 283-2658 23kg 1 unit

฿ 8,027.00

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) 900 300 5 820 283-2674 27kg 1 unit

฿ 9,657.00

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) 900 600 4 820 283-2739 36kg 1 unit

฿ 11,554.00

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) 900 600 5 820 283-2755 43kg 1 unit

฿ 7,766.00

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) 900 450 4 820 283-2691 27kg 1 unit

฿ 9,154.00

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) 900 450 5 820 283-2712 32kg 1 unit

฿ 8,789.00

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) 1200 300 4 1120 283-2666 30kg 1 unit

฿ 10,382.00

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) 1200 300 5 1120 283-2682 36kg 1 unit

฿ 11,702.00

฿ 10,764.67

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) 1200 600 4 1120 283-2747 43kg 1 unit

฿ 14,124.00

฿ 12,992.67

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) 1200 600 5 1120 283-2763 52kg 1 unit

฿ 9,982.00

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) 1200 450 4 1120 283-2704 37kg 1 unit

฿ 11,916.00

฿ 10,962.72

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) 1200 450 5 1120 283-2721 45kg 1 unit

฿ 11,005.00

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) 1500 300 4 1420 283-2771 36kg 1 unit

฿ 13,147.00

฿ 12,095.24

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) 1500 300 5 1420 283-2798 43kg 1 unit

฿ 15,427.00

฿ 14,191.30

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) 1500 600 4 1420 283-2852 56kg 1 unit

฿ 18,767.00

฿ 17,265.64

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) 1500 600 5 1420 283-2879 69kg 1 unit

฿ 12,457.00

฿ 11,460.44

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) 1500 450 4 1420 283-2810 43kg 1 unit

฿ 15,019.00

฿ 13,817.48

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) 1500 450 5 1420 283-2836 52kg 1 unit

฿ 11,916.00

฿ 10,962.72

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) 1800 300 4 1720 283-2780 41kg 1 unit

฿ 14,292.00

฿ 13,148.64

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) 1800 300 5 1720 283-2801 49kg 1 unit

฿ 17,158.00

฿ 15,785.36

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) 1800 600 4 1720 283-2861 65kg 1 unit

฿ 20,929.00

฿ 19,254.68

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) 1800 600 5 1720 283-2887 80kg 1 unit

฿ 13,538.00

฿ 12,454.96

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) 1800 450 4 1720 283-2828 48kg 1 unit

฿ 16,377.00

฿ 15,066.84

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) 1800 450 5 1720 283-2844 58kg 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●The effective width dimension is width nominal dimension -80mm
●Color: Oyster White