(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

L Type Bracket (Base/Wall Fixing Bracket Dual Use Lightweight Shelf Type)

L Type Bracket (Base/Wall Fixing Bracket Dual Use Lightweight Shelf Type)

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of LBP-1

  • Material
    Steel
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Color
    Silver
  • Width dimension(mm)
    35
  • Depth(mm)
    40
  • Height Dimension(mm)
    70
  • Trusco Code
    512-1973
  • Features
    It can be used as a fall-prevention bracket for a lightweight shelf. It can be used as either a base mount or wall mount type.
  • Mass
    50g
  • Compatible Anchor Size
    M6×45
  • Accessory 1
    Bolts and screws for attaching to the main body (BN20: Square neck M6 x 20) x 1 set
  • Amount Of Content
    1 Set (Bolts/Nuts for Main Unit Mountings, with 1 Set of BN20: Step Bolts M6 x 20)
Part Number
LBP-1 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 82.00

฿ 72.23

OPTIONS FOR LIGHT-DUTY SHELVI 1 Piece(s) Same day 1 Set (Bolts/Nuts for Main Unit Mountings, with 1 Set of BN20: Step Bolts M6 x 20)

Basic Specifications

  • Material
    Steel
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Color
    Silver
  • Width dimension(mm)
    35
  • Depth(mm)
    40
  • Height Dimension(mm)
    70
  • Trusco Code
    512-1973
  • Features
    It can be used as a fall-prevention bracket for a lightweight shelf. It can be used as either a base mount or wall mount type.
  • Mass
    50g
  • Compatible Anchor Size
    M6×45
  • Accessory 1
    Bolts and screws for attaching to the main body (BN20: Square neck M6 x 20) x 1 set
  • Amount Of Content
    1 Set (Bolts/Nuts for Main Unit Mountings, with 1 Set of BN20: Step Bolts M6 x 20)

Product Description

An L-type, multipurpose metal fixture for shelves used for base fixing and fixing to walls.
[Features]
· It can be used as a fall-prevention bracket for a lightweight shelf.
· Made of steel.
· Bolts and screws for attaching to the main body (BN20: square neck M6 x 20) x 1 set.
[Applications]
· Ideal for base-fixing or wall-fixing of lightweight shelving.

Specifications of LBP-1

  • Material
    Steel
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Color
    Silver
  • Width dimension(mm)
    35
  • Depth(mm)
    40
  • Height Dimension(mm)
    70
  • Trusco Code
    512-1973
  • Features
    It can be used as a fall-prevention bracket for a lightweight shelf. It can be used as either a base mount or wall mount type.
  • Mass
    50g
  • Compatible Anchor Size
    M6×45
  • Accessory 1
    Bolts and screws for attaching to the main body (BN20: Square neck M6 x 20) x 1 set
  • Amount Of Content
    1 Set (Bolts/Nuts for Main Unit Mountings, with 1 Set of BN20: Step Bolts M6 x 20)
Part Number
LBP-1 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 82.00

฿ 72.23

OPTIONS FOR LIGHT-DUTY SHELVI 1 Piece(s) Same day 1 Set (Bolts/Nuts for Main Unit Mountings, with 1 Set of BN20: Step Bolts M6 x 20)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Can be used as a toppling prevention metal fitting for light duty shelf.
●Can be used as both base fixing and wall fixing type.

Specification

●W x D x H(mm):35 x 40 x 70
●SPQ(set):1
●Compatible Anchor Size: M6 x 45

Materials

●Steel

Accessories

●With 1 set of main body mounting bolt/nut(BN 20: carriage M6 x 20)