(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Capacity Bolted Shelves (Double Doors Provided, 100 kg Type, Height 1,200 mm and 1,800 mm)

Small Capacity Bolted Shelves (Double Doors Provided, 100 kg Type, Height 1,200 mm and 1,800 mm)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 19,406.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
43V-T23-NG SALE
43V-T24-NG SALE
43V-T25-NG SALE
43W-T23-NG SALE
43W-T24-NG SALE
43W-T25-NG SALE
43X-T23-NG SALE
43X-T24-NG SALE
43X-T25-NG SALE
63V-T24-NG SALE
63V-T25-NG SALE
63V-T26-NG SALE
63W-T24-NG SALE
63W-T25-NG SALE
63W-T26-NG SALE
63X-T24-NG SALE
63X-T25-NG SALE
63X-T26-NG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Depth
(mm)
Height
(mm)
Number of Top/Bottom Shelf Levels
(Level)
Trusco Code Mass Amount Of Content

฿ 19,406.00

฿ 13,807.37

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 300 1200 3 504-2801 35.4kg 1 unit

฿ 20,269.00

฿ 14,350.45

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 300 1200 4 504-2810 38kg 1 unit

฿ 21,133.00

฿ 14,892.43

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 300 1200 5 504-2828 40.6kg 1 unit

฿ 21,897.88

฿ 16,083.99

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 600 1200 3 504-2861 47.2kg 1 unit

฿ 23,445.04

฿ 17,121.91

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 600 1200 4 504-2879 52.5kg 1 unit

฿ 24,992.74

฿ 18,159.72

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 600 1200 5 504-2887 57.8kg 1 unit

฿ 20,759.37

฿ 14,739.15

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 450 1200 3 504-2836 40.1kg 1 unit

฿ 21,664.77

฿ 16,868.19

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 450 1200 4 504-2844 43.6kg 1 unit

฿ 22,108.39

฿ 16,187.76

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 450 1200 5 504-2852 47.1kg 1 unit

฿ 28,765.08

฿ 20,147.06

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 300 1800 4 504-2941 53.8kg 1 unit

฿ 29,446.35

฿ 20,689.01

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 300 1800 5 504-2950 56.4kg 1 unit

฿ 30,128.26

฿ 21,231.38

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 300 1800 6 504-2968 59kg 1 unit

฿ 32,149.78

฿ 23,295.73

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 600 1800 4 504-3000 70.4kg 1 unit

฿ 33,683.66

฿ 26,546.09

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 600 1800 5 504-3018 75.6kg 1 unit

฿ 35,231.36

฿ 27,677.76

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 600 1800 6 504-3026 80.9kg 1 unit

฿ 30,386.67

฿ 21,449.95

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 450 1800 4 504-2976 60.4kg 1 unit

฿ 30,511.48

฿ 22,175.74

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 450 1800 5 504-2984 63.9kg 1 unit

฿ 31,596.40

฿ 24,980.11

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 450 1800 6 504-2992 67.4kg 1 unit

Basic Specifications

Product Description

A very basic angled shelf made of support posts and shelving boards, and which can be used for a multitude of purposes.
[Features]
· A cylinder lock is standardly equipped on the double-opening door, making it ideal for storage and management of merchandise or work tools.
· Color: neo gray.
[Applications]
· The cylinder lock is standardly equipped, making it ideal for storing small items and documents.
* Always use with an evenly distributed load as the withstanding load capacity is halved with concentrated loads.

Part Number
43V-T23-NG SALE
43V-T24-NG SALE
43V-T25-NG SALE
43W-T23-NG SALE
43W-T24-NG SALE
43W-T25-NG SALE
43X-T23-NG SALE
43X-T24-NG SALE
43X-T25-NG SALE
63V-T24-NG SALE
63V-T25-NG SALE
63V-T26-NG SALE
63W-T24-NG SALE
63W-T25-NG SALE
63W-T26-NG SALE
63X-T24-NG SALE
63X-T25-NG SALE
63X-T26-NG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Depth
(mm)
Height
(mm)
Number of Top/Bottom Shelf Levels
(Level)
Trusco Code Mass Amount Of Content

฿ 19,406.00

฿ 13,807.37

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 300 1200 3 504-2801 35.4kg 1 unit

฿ 20,269.00

฿ 14,350.45

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 300 1200 4 504-2810 38kg 1 unit

฿ 21,133.00

฿ 14,892.43

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 300 1200 5 504-2828 40.6kg 1 unit

฿ 21,897.88

฿ 16,083.99

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 600 1200 3 504-2861 47.2kg 1 unit

฿ 23,445.04

฿ 17,121.91

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 600 1200 4 504-2879 52.5kg 1 unit

฿ 24,992.74

฿ 18,159.72

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 600 1200 5 504-2887 57.8kg 1 unit

฿ 20,759.37

฿ 14,739.15

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 450 1200 3 504-2836 40.1kg 1 unit

฿ 21,664.77

฿ 16,868.19

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 450 1200 4 504-2844 43.6kg 1 unit

฿ 22,108.39

฿ 16,187.76

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 450 1200 5 504-2852 47.1kg 1 unit

฿ 28,765.08

฿ 20,147.06

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 300 1800 4 504-2941 53.8kg 1 unit

฿ 29,446.35

฿ 20,689.01

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 300 1800 5 504-2950 56.4kg 1 unit

฿ 30,128.26

฿ 21,231.38

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 300 1800 6 504-2968 59kg 1 unit

฿ 32,149.78

฿ 23,295.73

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 600 1800 4 504-3000 70.4kg 1 unit

฿ 33,683.66

฿ 26,546.09

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 600 1800 5 504-3018 75.6kg 1 unit

฿ 35,231.36

฿ 27,677.76

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 600 1800 6 504-3026 80.9kg 1 unit

฿ 30,386.67

฿ 21,449.95

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 450 1800 4 504-2976 60.4kg 1 unit

฿ 30,511.48

฿ 22,175.74

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 450 1800 5 504-2984 63.9kg 1 unit

฿ 31,596.40

฿ 24,980.11

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 450 1800 6 504-2992 67.4kg 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1