(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Casters For Lightweight Steel Shelf (TYSG-75RH)

Casters For Lightweight Steel Shelf (TYSG-75RH)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TYSG-75RH
TYSG-75RHS
TYSR-75RH
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Trusco Code Mass Mounting Seat B
(mm)
Mounting Pitch Y
(mm)
Amount Of Content

฿ 187.00

OPTIONS FOR LIGHT-DUTY SHELVI 1 Piece(s) Same day Flexible 278-2570 390g 58 42 1 pc.

฿ 229.00

OPTIONS FOR LIGHT-DUTY SHELVI 1 Piece(s) Same day With freely stopper 278-2588 440g 58 42 1 pc.

฿ 143.00

OPTIONS FOR LIGHT-DUTY SHELVI 1 Piece(s) Same day Fixed 278-2596 280g 47 28 1 pc.

Basic Specifications

  • Material
    Steel
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Allowable Load(kgf)
    61
  • Wheel Diameter D(mm)
    75
  • Wheel Width(mm)
    25
  • Mounting Height H(mm)
    93
  • Mounting Seat A(mm)
    70
  • Mounting Pitch X(mm)
    55
  • Mounting Hole Diameter P(mm)
    8.8
  • Specifications
    When mounting casters on the shelf for use, calculate with 80% of the allowable load. Example: Allowable load 61 (kgf) x 4 x 0.8 = 195 (kgf)/unit or less.
  • Compatible Mounting Bracket
    CA-75
  • Metal fittings
    Steel
  • Wheel
    Rubber
  • Amount Of Content
    1 pc.

Product Description

A caster with the highest production volume, the most used by our customers. Ideal for lightweight transportation using hand trucks and wagons.

Part Number
TYSG-75RH
TYSG-75RHS
TYSR-75RH
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Trusco Code Mass Mounting Seat B
(mm)
Mounting Pitch Y
(mm)
Amount Of Content

฿ 187.00

OPTIONS FOR LIGHT-DUTY SHELVI 1 Piece(s) Same day Flexible 278-2570 390g 58 42 1 pc.

฿ 229.00

OPTIONS FOR LIGHT-DUTY SHELVI 1 Piece(s) Same day With freely stopper 278-2588 440g 58 42 1 pc.

฿ 143.00

OPTIONS FOR LIGHT-DUTY SHELVI 1 Piece(s) Same day Fixed 278-2596 280g 47 28 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications