(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Soft Rack (50 kg Type Height 740 mm) (SL-0703S-BK)

Soft Rack (50 kg Type Height 740 mm) (SL-0703S-BK)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SL-0703L-BK
SL-0703L-W
SL-0703S-BK
SL-0703S-W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Color Effective Frontage
(mm)
Trusco Code Mass Amount Of Content

฿ 3,683.18

OPTIONS FOR LIGHT-DUTY SHELVI 1 Piece(s) 10 Day(s) 875 Black 819 507-5092 10kg 1 unit

฿ 3,683.18

OPTIONS FOR LIGHT-DUTY SHELVI 1 Piece(s) 12 Day(s) 875 White 819 507-5084 10kg 1 unit

฿ 3,181.59

OPTIONS FOR LIGHT-DUTY SHELVI 1 Piece(s) 40 Day(s) 600 Black 544 507-5076 8kg 1 unit

฿ 3,181.59

OPTIONS FOR LIGHT-DUTY SHELVI 1 Piece(s) 10 Day(s) 600 White 544 507-5068 8kg 1 unit

Basic Specifications

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Depth(mm)
    400
  • Height(mm)
    740
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    50
  • Features
    Easy to assemble using a 10 mm wrench. (M6 hex bolt)
  • Specifications
    Assembly type
  • Maximum Load
    100 kg/Unit
  • Shelf Board Adjustment Pitch
    50mm
  • Main Body Surface Treatment
    Melamine Baked Finish
  • Base
    Polypropylene (PP) (30% recycled material)
  • Amount Of Content
    1 unit

Product Description

Easy to assemble, affordable angle shelves.
[Features]
· Angle shelf that's inexpensive and easy to assemble.
· Easy to assemble using a 10 mm wrench (M6 hex bolt).
· Material: (Main body) Steel, (Main body surface processing) Melamine baked coating, (Base) Polypropylene (PP), 30% recycled material.
· Uniform load capacity: 50 kg/level, maximum load capacity: 100 kg/unit.
· Shelf adjustment pitch: 50 mm.
[Applications]
· Ideal for storing small items and documents.

Part Number
SL-0703L-BK
SL-0703L-W
SL-0703S-BK
SL-0703S-W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Color Effective Frontage
(mm)
Trusco Code Mass Amount Of Content

฿ 3,683.18

OPTIONS FOR LIGHT-DUTY SHELVI 1 Piece(s) 10 Day(s) 875 Black 819 507-5092 10kg 1 unit

฿ 3,683.18

OPTIONS FOR LIGHT-DUTY SHELVI 1 Piece(s) 12 Day(s) 875 White 819 507-5084 10kg 1 unit

฿ 3,181.59

OPTIONS FOR LIGHT-DUTY SHELVI 1 Piece(s) 40 Day(s) 600 Black 544 507-5076 8kg 1 unit

฿ 3,181.59

OPTIONS FOR LIGHT-DUTY SHELVI 1 Piece(s) 10 Day(s) 600 White 544 507-5068 8kg 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1