(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Capacity Shelf Model L (Open Type, 80 kg Type, Height 1,800 mm)

Small Capacity Shelf Model L (Open Type, 80 kg Type, Height 1,800 mm)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 5,193.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
L63V-14-NG
L63V-15-NG
L63W-14-NG
L63W-15-NG
L63X-14-NG
L63X-15-NG
L64V-14-NG
L64V-15-NG
L64W-14-NG
L64W-15-NG
L64X-14-NG
L64X-15-NG
L65V-14-NG
L65V-15-NG
L65W-14-NG
L65W-15-NG SALE
L65X-14-NG
L65X-15-NG
L66V-14-NG
L66V-15-NG
L66W-14-NG SALE
L66W-15-NG SALE
L66X-14-NG
L66X-15-NG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Number of Top/Bottom Shelf Levels
(Level)
Effective Frontage
(mm)
Trusco Code Mass Amount Of Content

฿ 5,193.00

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 875 300 4 803 503-8308 20.4kg 1 unit

฿ 6,194.93

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 875 300 5 803 503-8316 23.1kg 1 unit

฿ 6,911.00

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 875 600 4 803 503-8341 31.1kg 1 unit

฿ 8,988.58

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 875 600 5 803 503-8359 36.5kg 1 unit

฿ 5,550.00

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 875 450 4 803 503-8324 24.1kg 1 unit

฿ 7,311.75

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 875 450 5 803 503-8332 27.7kg 1 unit

฿ 5,800.00

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 1200 300 4 1128 502-5508 26.9kg 1 unit

฿ 7,527.62

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 1200 300 5 1128 502-5516 32.2kg 1 unit

฿ 8,844.00

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 1200 600 4 1128 502-5541 38kg 1 unit

฿ 11,779.05

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 1200 600 5 1128 502-5559 45.1kg 1 unit

฿ 8,231.00

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 1200 450 4 1128 502-5524 32.5kg 1 unit

฿ 9,956.83

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 1200 450 5 1128 502-5532 38.2kg 1 unit

฿ 7,306.00

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 1500 300 4 1428 503-8367 30.7kg 1 unit

฿ 9,623.50

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 1500 300 5 1428 503-8375 36kg 1 unit

฿ 10,973.00

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 1500 600 4 1428 503-8405 44.4kg 1 unit

฿ 14,600.00

฿ 12,142.82

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 1500 600 5 1428 503-8413 53.1kg 1 unit

฿ 8,458.00

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 1500 450 4 1428 503-8383 37.5kg 1 unit

฿ 11,132.07

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 1500 450 5 1428 503-8391 44.5kg 1 unit

฿ 8,157.00

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 1800 300 4 1728 502-5770 34.5kg 1 unit

฿ 10,681.91

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 1800 300 5 1728 502-5788 40.8kg 1 unit

฿ 13,773.00

฿ 12,671.16

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 1800 600 4 1728 502-5818 50.7kg 1 unit

฿ 16,872.39

฿ 15,318.44

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 1800 600 5 1728 502-5826 61kg 1 unit

฿ 10,838.00

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 1800 450 4 1728 502-5796 42.7kg 1 unit

฿ 13,169.53

฿ 11,943.45

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 1800 450 5 1728 502-5800 50.9kg 1 unit

Basic Specifications

Product Description

Easy to assemble, saves time and effort - bolts are not used any more in this lightweight shelf.
[Features]
· The middle shelves have a simple structure (middle shelf bolts are unnecessary) that can be changed just by changing the bracket they rest on.
· Uses an environmentally friendly powder coating.
· Objects can be easily put in and taken out from four sides, and the four upper and lower surfaces of the shelf board are equipped with damping brackets for added durability.
· The shelf board is strengthened by 20% through our original double-bending process. (Excluding 3V and 3X)
[Applications]
· Ideal for storing small items and documents.

Part Number
L63V-14-NG
L63V-15-NG
L63W-14-NG
L63W-15-NG
L63X-14-NG
L63X-15-NG
L64V-14-NG
L64V-15-NG
L64W-14-NG
L64W-15-NG
L64X-14-NG
L64X-15-NG
L65V-14-NG
L65V-15-NG
L65W-14-NG
L65W-15-NG SALE
L65X-14-NG
L65X-15-NG
L66V-14-NG
L66V-15-NG
L66W-14-NG SALE
L66W-15-NG SALE
L66X-14-NG
L66X-15-NG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Number of Top/Bottom Shelf Levels
(Level)
Effective Frontage
(mm)
Trusco Code Mass Amount Of Content

฿ 5,193.00

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 875 300 4 803 503-8308 20.4kg 1 unit

฿ 6,194.93

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 875 300 5 803 503-8316 23.1kg 1 unit

฿ 6,911.00

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 875 600 4 803 503-8341 31.1kg 1 unit

฿ 8,988.58

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 875 600 5 803 503-8359 36.5kg 1 unit

฿ 5,550.00

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 875 450 4 803 503-8324 24.1kg 1 unit

฿ 7,311.75

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 875 450 5 803 503-8332 27.7kg 1 unit

฿ 5,800.00

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 1200 300 4 1128 502-5508 26.9kg 1 unit

฿ 7,527.62

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 1200 300 5 1128 502-5516 32.2kg 1 unit

฿ 8,844.00

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 1200 600 4 1128 502-5541 38kg 1 unit

฿ 11,779.05

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 1200 600 5 1128 502-5559 45.1kg 1 unit

฿ 8,231.00

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 1200 450 4 1128 502-5524 32.5kg 1 unit

฿ 9,956.83

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 1200 450 5 1128 502-5532 38.2kg 1 unit

฿ 7,306.00

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 1500 300 4 1428 503-8367 30.7kg 1 unit

฿ 9,623.50

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 1500 300 5 1428 503-8375 36kg 1 unit

฿ 10,973.00

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 1500 600 4 1428 503-8405 44.4kg 1 unit

฿ 14,600.00

฿ 12,142.82

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 1500 600 5 1428 503-8413 53.1kg 1 unit

฿ 8,458.00

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 1500 450 4 1428 503-8383 37.5kg 1 unit

฿ 11,132.07

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 1500 450 5 1428 503-8391 44.5kg 1 unit

฿ 8,157.00

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 1800 300 4 1728 502-5770 34.5kg 1 unit

฿ 10,681.91

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 1800 300 5 1728 502-5788 40.8kg 1 unit

฿ 13,773.00

฿ 12,671.16

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 1800 600 4 1728 502-5818 50.7kg 1 unit

฿ 16,872.39

฿ 15,318.44

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 1800 600 5 1728 502-5826 61kg 1 unit

฿ 10,838.00

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 1800 450 4 1728 502-5796 42.7kg 1 unit

฿ 13,169.53

฿ 11,943.45

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 1800 450 5 1728 502-5800 50.9kg 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●The effective width dimension is width -74mm 
●Color: Neo Gray

Warning

●Withstand load capacity will be halved if concentrated load is applied. Be sure to distribute the load equally evenly.