(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Capacity Shelf Model L (Open Type, 80 kg Type, Height 1,200 mm) (L44V-14-NG)

Small Capacity Shelf Model L (Open Type, 80 kg Type, Height 1,200 mm) (L44V-14-NG)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
L43V-14-NG
L43V-15-NG
L43W-14-NG
L43W-15-NG
L43X-14-NG
L43X-15-NG
L44V-14-NG
L44V-15-NG
L44W-14-NG
L44W-15-NG
L44X-14-NG
L44X-15-NG
L45V-14-NG
L45V-15-NG
L45W-14-NG
L45W-15-NG SALE
L45X-14-NG
L45X-15-NG
L46V-14-NG
L46V-15-NG
L46W-14-NG SALE
L46W-15-NG SALE
L46X-14-NG
L46X-15-NG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Number of Top/Bottom Shelf Levels
(Level)
Effective Frontage
(mm)
Trusco Code Mass Amount Of Content

฿ 4,902.23

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 10 Day(s) 875 300 4 801 503-5198 14.7kg 1 unit

฿ 5,662.23

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 10 Day(s) 875 300 5 801 503-5210 17.1kg 1 unit

฿ 7,135.24

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 875 600 4 801 503-5279 23.6kg 1 unit

฿ 8,455.88

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 875 600 5 801 503-5295 28.2kg 1 unit

฿ 5,794.93

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 12 Day(s) 875 450 4 801 503-5236 18.2kg 1 unit

฿ 6,779.05

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 875 450 5 801 503-5252 21.5kg 1 unit

฿ 5,967.62

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 12 Day(s) 1200 300 4 1054 503-5201 18.5kg 1 unit

฿ 6,994.29

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 1200 300 5 1054 503-5228 21.9kg 1 unit

฿ 9,368.89

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 1200 600 4 1054 503-5287 30.7kg 1 unit

฿ 11,245.72

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 1200 600 5 1054 503-5309 37.1kg 1 unit

฿ 7,911.12

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 1200 450 4 1054 503-5244 26kg 1 unit

฿ 9,423.50

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 1200 450 5 1054 503-5261 31.2kg 1 unit

฿ 7,645.08

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 1500 300 4 1354 503-5376 25.1kg 1 unit

฿ 9,090.80

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 1500 300 5 1354 503-5392 30.1kg 1 unit

฿ 11,625.40

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 1500 600 4 1354 503-5457 41kg 1 unit

฿ 14,066.67

฿ 11,683.78

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 1500 600 5 1354 503-5473 50kg 1 unit

฿ 8,851.43

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 1500 450 4 1354 503-5414 30.9kg 1 unit

฿ 10,599.37

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 1500 450 5 1354 503-5431 37.3kg 1 unit

฿ 8,490.80

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 1800 300 4 1654 503-5384 31.3kg 1 unit

฿ 10,148.58

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 1800 300 5 1654 503-5406 37.8kg 1 unit

฿ 13,443.81

฿ 11,155.67

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 1800 600 4 1654 503-5465 47.9kg 1 unit

฿ 16,339.69

฿ 13,583.18

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 1800 600 5 1654 503-5481 58.6kg 1 unit

฿ 10,481.91

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 1800 450 4 1654 503-5422 39kg 1 unit

฿ 12,636.83

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 1800 450 5 1654 503-5449 47.5kg 1 unit

Basic Specifications

Product Description

A lightweight L-shaped shelf assembled with posts and shelves that can be used for various applications.
[Features]
· Uses an environmentally friendly powder coating.
· Objects can be easily put in and taken out from four sides, and the four upper and lower surfaces of the shelf board are equipped with damping brackets for added durability.
· The shelf board is strengthened by 20% through our original double-bending process. (Excluding 3V and 3X)
· The middle shelves have a simple structure that can be changed just by changing the bracket they rest on. (Middle shelf bolts are unnecessary)
· Width dimensions of effective frontage is 74 mm.
[Applications]
· Ideal for storing small items and documents.

Part Number
L43V-14-NG
L43V-15-NG
L43W-14-NG
L43W-15-NG
L43X-14-NG
L43X-15-NG
L44V-14-NG
L44V-15-NG
L44W-14-NG
L44W-15-NG
L44X-14-NG
L44X-15-NG
L45V-14-NG
L45V-15-NG
L45W-14-NG
L45W-15-NG SALE
L45X-14-NG
L45X-15-NG
L46V-14-NG
L46V-15-NG
L46W-14-NG SALE
L46W-15-NG SALE
L46X-14-NG
L46X-15-NG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Number of Top/Bottom Shelf Levels
(Level)
Effective Frontage
(mm)
Trusco Code Mass Amount Of Content

฿ 4,902.23

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 10 Day(s) 875 300 4 801 503-5198 14.7kg 1 unit

฿ 5,662.23

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 10 Day(s) 875 300 5 801 503-5210 17.1kg 1 unit

฿ 7,135.24

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 875 600 4 801 503-5279 23.6kg 1 unit

฿ 8,455.88

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 875 600 5 801 503-5295 28.2kg 1 unit

฿ 5,794.93

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 12 Day(s) 875 450 4 801 503-5236 18.2kg 1 unit

฿ 6,779.05

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 875 450 5 801 503-5252 21.5kg 1 unit

฿ 5,967.62

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 12 Day(s) 1200 300 4 1054 503-5201 18.5kg 1 unit

฿ 6,994.29

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 1200 300 5 1054 503-5228 21.9kg 1 unit

฿ 9,368.89

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 1200 600 4 1054 503-5287 30.7kg 1 unit

฿ 11,245.72

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 1200 600 5 1054 503-5309 37.1kg 1 unit

฿ 7,911.12

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 1200 450 4 1054 503-5244 26kg 1 unit

฿ 9,423.50

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 1200 450 5 1054 503-5261 31.2kg 1 unit

฿ 7,645.08

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 1500 300 4 1354 503-5376 25.1kg 1 unit

฿ 9,090.80

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 1500 300 5 1354 503-5392 30.1kg 1 unit

฿ 11,625.40

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 1500 600 4 1354 503-5457 41kg 1 unit

฿ 14,066.67

฿ 11,683.78

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 1500 600 5 1354 503-5473 50kg 1 unit

฿ 8,851.43

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 1500 450 4 1354 503-5414 30.9kg 1 unit

฿ 10,599.37

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 1500 450 5 1354 503-5431 37.3kg 1 unit

฿ 8,490.80

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 1800 300 4 1654 503-5384 31.3kg 1 unit

฿ 10,148.58

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 1800 300 5 1654 503-5406 37.8kg 1 unit

฿ 13,443.81

฿ 11,155.67

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 1800 600 4 1654 503-5465 47.9kg 1 unit

฿ 16,339.69

฿ 13,583.18

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 1800 600 5 1654 503-5481 58.6kg 1 unit

฿ 10,481.91

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 1800 450 4 1654 503-5422 39kg 1 unit

฿ 12,636.83

STEEL LIGHT-DUTY SHELVING 1 Piece(s) 40 Day(s) 1800 450 5 1654 503-5449 47.5kg 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications