(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Medium Capacity Boltless Shelf Model TM3 (300 kg Type, Height 1,800 mm) (TM3-6375-BK)

Medium Capacity Boltless Shelf Model TM3 (300 kg Type, Height 1,800 mm) (TM3-6375-BK)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TM3-6355-BK
TM3-6355B-BK
TM3-6365-BK SALE
TM3-6365B-BK
TM3-6375-BK SALE
TM3-6375B-BK SALE
TM3-6395-BK SALE
TM3-6395B-BK SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Connecting type Depth
(mm)
External depth
(mm)
Trusco Code Mass External Dimensions Frontage
(mm)
Outer Dimensions Height
(mm)
Caution Amount Of Content

฿ 10,969.00

MEDIUM-DUTY BOLTLESS SHELVING 1 Piece(s) 40 Day(s) Standalone Type 471 - 352-5813 50.9kg - - - 1 unit

฿ 9,472.00

MEDIUM-DUTY BOLTLESS SHELVING 1 Piece(s) 40 Day(s) Added connectable type (2 supports) 471 - 352-5805 43.3kg - - Cannot be used by connecting type alone. 1 unit

฿ 12,073.00

฿ 11,107.16

MEDIUM-DUTY BOLTLESS SHELVING 1 Piece(s) 40 Day(s) Standalone Type 571 581 352-5791 54.6kg 961 1810 - 1 unit

฿ 10,576.00

MEDIUM-DUTY BOLTLESS SHELVING 1 Piece(s) 40 Day(s) Added connectable type (2 supports) 571 - 352-5783 47kg - - Cannot be used by connecting type alone. 1 unit

฿ 14,786.00

฿ 13,603.12

MEDIUM-DUTY BOLTLESS SHELVING 1 Piece(s) 40 Day(s) Standalone Type 721 - 352-5775 61.4kg - - - 1 unit

฿ 12,060.00

฿ 11,095.20

MEDIUM-DUTY BOLTLESS SHELVING 1 Piece(s) 40 Day(s) Added connectable type (2 supports) 721 - 352-5767 53.8kg - - Cannot be used by connecting type alone. 1 unit

฿ 16,311.00

฿ 15,004.49

MEDIUM-DUTY BOLTLESS SHELVING 1 Piece(s) 40 Day(s) Standalone Type 921 - 352-5759 80.6kg - - - 1 unit

฿ 14,814.00

฿ 13,627.40

MEDIUM-DUTY BOLTLESS SHELVING 1 Piece(s) 40 Day(s) Added connectable type (2 supports) 921 - 352-5741 73kg - - Cannot be used by connecting type alone. 1 unit

Basic Specifications

  • Material
    Steel
  • Frontage(mm)
    900
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Black/Orange
  • Effective Frontage(mm)
    840
  • Amount Of Content
    1 unit

Product Description

A shelf with a bolt-less construction that does not use even a single bolt. (TM3 type)
[Features]
· It is easy to disassemble and assemble, drastically shortening the work time.
· The shelf positions can be changed and adjusted freely at 50 mm pitch to suit the items being stored.
· Expanded connection is possible at the same height and depth. Additionally, the shared use of supports allows for a decrease in costs.
· Adopts a C-shaped post with superb cross-sectional structure resistant against load and lateral torsion.
· Uses a resin base so as not to scratch the floor.
[Applications]
· Ideal for storing heavy objects in warehouses and factories.

Part Number
TM3-6355-BK
TM3-6355B-BK
TM3-6365-BK SALE
TM3-6365B-BK
TM3-6375-BK SALE
TM3-6375B-BK SALE
TM3-6395-BK SALE
TM3-6395B-BK SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Connecting type Depth
(mm)
External depth
(mm)
Trusco Code Mass External Dimensions Frontage
(mm)
Outer Dimensions Height
(mm)
Caution Amount Of Content

฿ 10,969.00

MEDIUM-DUTY BOLTLESS SHELVING 1 Piece(s) 40 Day(s) Standalone Type 471 - 352-5813 50.9kg - - - 1 unit

฿ 9,472.00

MEDIUM-DUTY BOLTLESS SHELVING 1 Piece(s) 40 Day(s) Added connectable type (2 supports) 471 - 352-5805 43.3kg - - Cannot be used by connecting type alone. 1 unit

฿ 12,073.00

฿ 11,107.16

MEDIUM-DUTY BOLTLESS SHELVING 1 Piece(s) 40 Day(s) Standalone Type 571 581 352-5791 54.6kg 961 1810 - 1 unit

฿ 10,576.00

MEDIUM-DUTY BOLTLESS SHELVING 1 Piece(s) 40 Day(s) Added connectable type (2 supports) 571 - 352-5783 47kg - - Cannot be used by connecting type alone. 1 unit

฿ 14,786.00

฿ 13,603.12

MEDIUM-DUTY BOLTLESS SHELVING 1 Piece(s) 40 Day(s) Standalone Type 721 - 352-5775 61.4kg - - - 1 unit

฿ 12,060.00

฿ 11,095.20

MEDIUM-DUTY BOLTLESS SHELVING 1 Piece(s) 40 Day(s) Added connectable type (2 supports) 721 - 352-5767 53.8kg - - Cannot be used by connecting type alone. 1 unit

฿ 16,311.00

฿ 15,004.49

MEDIUM-DUTY BOLTLESS SHELVING 1 Piece(s) 40 Day(s) Standalone Type 921 - 352-5759 80.6kg - - - 1 unit

฿ 14,814.00

฿ 13,627.40

MEDIUM-DUTY BOLTLESS SHELVING 1 Piece(s) 40 Day(s) Added connectable type (2 supports) 921 - 352-5741 73kg - - Cannot be used by connecting type alone. 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Color: Black/Orange