(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pallet Rack (P6-30X25A09-2)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
P6-30X25A08-2 SALE
P6-30X25A08-2B SALE
P6-30X25A09-2 SALE
P6-30X25A09-2B SALE
P6-30X25A11-2 SALE
P6-30X25A11-2B SALE
P6-30X25A208-2 SALE
P6-30X25A208-2B SALE
P6-30X25A209-2 SALE
P6-30X25A209-2B SALE
P6-30X25A211-2 SALE
P6-30X25A211-2B SALE
P6-40X25A08-3 SALE
P6-40X25A08-3B SALE
P6-40X25A09-3 SALE
P6-40X25A09-3B SALE
P6-40X25A11-3 SALE
P6-40X25A11-3B SALE
P6-40Y25A208-3 SALE
P6-40Y25A208-3B SALE
P6-40Y25A209-3 SALE
P6-40Y25A209-3B SALE
P6-40Y25A211-3 SALE
P6-40Y25A211-3B SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Connecting type Depth
(mm)
Height
(mm)
Number of Top/Bottom Shelf Levels
(Level)
Uniform Load Capacity
(kg/grade)
Maximum Capacity
(kg/unit)
Number of Beam Racks Trusco Code Mass Amount Of Content

฿ 53,311.00

฿ 49,046.12

PALLET RACKS 1 Piece(s) 40 Day(s) Single Unit Type 800 3000 2 1000 2000 2 463-5841 138kg 1 unit

฿ 39,786.00

฿ 36,603.12

PALLET RACKS 1 Piece(s) 40 Day(s) Connectable Type 800 3000 2 1000 2000 2 463-5850 104kg 1 unit

฿ 54,285.00

฿ 49,942.20

PALLET RACKS 1 Piece(s) 40 Day(s) Single Unit Type 900 3000 2 1000 2000 2 463-5868 142kg 1 unit

฿ 40,595.00

฿ 37,347.40

PALLET RACKS 1 Piece(s) 40 Day(s) Connectable Type 900 3000 2 1000 2000 2 463-5876 107kg 1 unit

฿ 55,467.00

฿ 51,029.64

PALLET RACKS 1 Piece(s) 40 Day(s) Single Unit Type 1100 3000 2 1000 2000 2 463-5884 146kg 1 unit

฿ 41,570.00

฿ 38,244.40

PALLET RACKS 1 Piece(s) 40 Day(s) Connectable Type 1100 3000 2 1000 2000 2 463-5892 111kg 1 unit

฿ 53,641.00

฿ 49,349.72

PALLET RACKS 1 Piece(s) 40 Day(s) Single Unit Type 800 3000 2 2000 4000 2 463-5906 142kg 1 unit

฿ 40,140.00

฿ 36,928.80

PALLET RACKS 1 Piece(s) 40 Day(s) Connectable Type 800 3000 2 2000 4000 2 463-5914 108kg 1 unit

฿ 54,638.00

฿ 50,266.96

PALLET RACKS 1 Piece(s) 40 Day(s) Single Unit Type 900 3000 2 2000 4000 2 463-5922 146kg 1 unit

฿ 41,031.00

฿ 37,748.52

PALLET RACKS 1 Piece(s) 40 Day(s) Connectable Type 900 3000 2 2000 4000 2 463-5931 111kg 1 unit

฿ 55,716.00

฿ 51,258.72

PALLET RACKS 1 Piece(s) 40 Day(s) Single Unit Type 1100 3000 2 2000 4000 2 463-5949 150kg 1 unit

฿ 41,922.00

฿ 38,568.24

PALLET RACKS 1 Piece(s) 40 Day(s) Connectable Type 1100 3000 2 2000 4000 2 463-5957 115kg 1 unit

฿ 73,534.00

฿ 63,423.08

PALLET RACKS 1 Piece(s) 40 Day(s) Single Unit Type 800 4000 3 1000 3000 3 463-5965 190kg 1 unit

฿ 56,545.00

฿ 52,021.40

PALLET RACKS 1 Piece(s) 40 Day(s) Connectable Type 800 4000 3 1000 3000 3 463-5973 146kg 1 unit

฿ 74,944.00

฿ 64,639.20

PALLET RACKS 1 Piece(s) 40 Day(s) Single Unit Type 900 4000 3 1000 3000 3 463-5981 195kg 1 unit

฿ 57,728.00

฿ 53,109.76

PALLET RACKS 1 Piece(s) 40 Day(s) Connectable Type 900 4000 3 1000 3000 3 463-5990 150kg 1 unit

฿ 76,500.00

฿ 65,981.25

PALLET RACKS 1 Piece(s) 40 Day(s) Single Unit Type 1100 4000 3 1000 3000 3 463-6007 204kg 1 unit

฿ 59,035.00

฿ 50,917.69

PALLET RACKS 1 Piece(s) 40 Day(s) Connectable Type 1100 4000 3 1000 3000 3 463-6015 157kg 1 unit

฿ 78,387.00

฿ 67,608.79

PALLET RACKS 1 Piece(s) 40 Day(s) Single Unit Type 800 4000 3 2000 6000 3 463-6023 230kg 1 unit

฿ 59,160.00

฿ 51,025.50

PALLET RACKS 1 Piece(s) 40 Day(s) Connectable Type 800 4000 3 2000 6000 3 463-6031 170kg 1 unit

฿ 79,819.00

฿ 68,843.89

PALLET RACKS 1 Piece(s) 40 Day(s) Single Unit Type 900 4000 3 2000 6000 3 463-6040 235kg 1 unit

฿ 60,506.00

฿ 52,186.43

PALLET RACKS 1 Piece(s) 40 Day(s) Connectable Type 900 4000 3 2000 6000 3 463-6058 174kg 1 unit

฿ 81,625.00

฿ 70,401.56

PALLET RACKS 1 Piece(s) 40 Day(s) Single Unit Type 1100 4000 3 2000 6000 3 463-6066 244kg 1 unit

฿ 61,754.00

฿ 53,262.83

PALLET RACKS 1 Piece(s) 40 Day(s) Connectable Type 1100 4000 3 2000 6000 3 463-6074 182kg 1 unit

Basic Specifications

  • Material
    Steel
  • Frontage(mm)
    2500
  • Product Type
    Heavyweight Type (500 Kg ~)
  • Effective Width(mm)
    2500
  • Features
    Standard type can be selected within the range of 3 m to 6 m height, frontage from 1,200 mm to 3,100 mm, and depth of 800 mm to 1,200 mm. Furthermore, the combination of pillars and beams can be chosen from a selection of 3 types of pillar and 4 types of beam in accordance with the payload conditions for the most cost-effective pallet rack. A fitting-type connection method is used to connect the beams and pillars that utilizes the tabs on the beams. The frontage direction features a safe design that is both powerful and rigid, vastly increasing the compatible width. A dedicated attachment is used to combine the medium-weight or movable shelves to the main unit. The attachment can be removed easily to enable fast assembly and disassembly. Volatile Organic Compound supporting paint (VOC supporting paint), low-formaldehyde product (F☆☆☆☆).
  • Specifications 1
    Assembly type
  • Specifications 2
    Oyster White
  • Rack Adjustment Pitch(mm)
    50
  • Body Surface Coating
    VOC Supporting Water-Soluble Paint/Electrodeposition Coating
  • Amount Of Content
    1 unit

Product Description

[Features]
· The beams and struts are connectible and fit together using connector pins.
· Non-VOC (volatile organic compounds) coating.
· Low formaldehyde (F☆☆☆☆).
[Applications]
· Storage of palletized cargo.
· Cargo of various sizes can be stored through the use of accessories.

Part Number
P6-30X25A08-2 SALE
P6-30X25A08-2B SALE
P6-30X25A09-2 SALE
P6-30X25A09-2B SALE
P6-30X25A11-2 SALE
P6-30X25A11-2B SALE
P6-30X25A208-2 SALE
P6-30X25A208-2B SALE
P6-30X25A209-2 SALE
P6-30X25A209-2B SALE
P6-30X25A211-2 SALE
P6-30X25A211-2B SALE
P6-40X25A08-3 SALE
P6-40X25A08-3B SALE
P6-40X25A09-3 SALE
P6-40X25A09-3B SALE
P6-40X25A11-3 SALE
P6-40X25A11-3B SALE
P6-40Y25A208-3 SALE
P6-40Y25A208-3B SALE
P6-40Y25A209-3 SALE
P6-40Y25A209-3B SALE
P6-40Y25A211-3 SALE
P6-40Y25A211-3B SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Connecting type Depth
(mm)
Height
(mm)
Number of Top/Bottom Shelf Levels
(Level)
Uniform Load Capacity
(kg/grade)
Maximum Capacity
(kg/unit)
Number of Beam Racks Trusco Code Mass Amount Of Content

฿ 53,311.00

฿ 49,046.12

PALLET RACKS 1 Piece(s) 40 Day(s) Single Unit Type 800 3000 2 1000 2000 2 463-5841 138kg 1 unit

฿ 39,786.00

฿ 36,603.12

PALLET RACKS 1 Piece(s) 40 Day(s) Connectable Type 800 3000 2 1000 2000 2 463-5850 104kg 1 unit

฿ 54,285.00

฿ 49,942.20

PALLET RACKS 1 Piece(s) 40 Day(s) Single Unit Type 900 3000 2 1000 2000 2 463-5868 142kg 1 unit

฿ 40,595.00

฿ 37,347.40

PALLET RACKS 1 Piece(s) 40 Day(s) Connectable Type 900 3000 2 1000 2000 2 463-5876 107kg 1 unit

฿ 55,467.00

฿ 51,029.64

PALLET RACKS 1 Piece(s) 40 Day(s) Single Unit Type 1100 3000 2 1000 2000 2 463-5884 146kg 1 unit

฿ 41,570.00

฿ 38,244.40

PALLET RACKS 1 Piece(s) 40 Day(s) Connectable Type 1100 3000 2 1000 2000 2 463-5892 111kg 1 unit

฿ 53,641.00

฿ 49,349.72

PALLET RACKS 1 Piece(s) 40 Day(s) Single Unit Type 800 3000 2 2000 4000 2 463-5906 142kg 1 unit

฿ 40,140.00

฿ 36,928.80

PALLET RACKS 1 Piece(s) 40 Day(s) Connectable Type 800 3000 2 2000 4000 2 463-5914 108kg 1 unit

฿ 54,638.00

฿ 50,266.96

PALLET RACKS 1 Piece(s) 40 Day(s) Single Unit Type 900 3000 2 2000 4000 2 463-5922 146kg 1 unit

฿ 41,031.00

฿ 37,748.52

PALLET RACKS 1 Piece(s) 40 Day(s) Connectable Type 900 3000 2 2000 4000 2 463-5931 111kg 1 unit

฿ 55,716.00

฿ 51,258.72

PALLET RACKS 1 Piece(s) 40 Day(s) Single Unit Type 1100 3000 2 2000 4000 2 463-5949 150kg 1 unit

฿ 41,922.00

฿ 38,568.24

PALLET RACKS 1 Piece(s) 40 Day(s) Connectable Type 1100 3000 2 2000 4000 2 463-5957 115kg 1 unit

฿ 73,534.00

฿ 63,423.08

PALLET RACKS 1 Piece(s) 40 Day(s) Single Unit Type 800 4000 3 1000 3000 3 463-5965 190kg 1 unit

฿ 56,545.00

฿ 52,021.40

PALLET RACKS 1 Piece(s) 40 Day(s) Connectable Type 800 4000 3 1000 3000 3 463-5973 146kg 1 unit

฿ 74,944.00

฿ 64,639.20

PALLET RACKS 1 Piece(s) 40 Day(s) Single Unit Type 900 4000 3 1000 3000 3 463-5981 195kg 1 unit

฿ 57,728.00

฿ 53,109.76

PALLET RACKS 1 Piece(s) 40 Day(s) Connectable Type 900 4000 3 1000 3000 3 463-5990 150kg 1 unit

฿ 76,500.00

฿ 65,981.25

PALLET RACKS 1 Piece(s) 40 Day(s) Single Unit Type 1100 4000 3 1000 3000 3 463-6007 204kg 1 unit

฿ 59,035.00

฿ 50,917.69

PALLET RACKS 1 Piece(s) 40 Day(s) Connectable Type 1100 4000 3 1000 3000 3 463-6015 157kg 1 unit

฿ 78,387.00

฿ 67,608.79

PALLET RACKS 1 Piece(s) 40 Day(s) Single Unit Type 800 4000 3 2000 6000 3 463-6023 230kg 1 unit

฿ 59,160.00

฿ 51,025.50

PALLET RACKS 1 Piece(s) 40 Day(s) Connectable Type 800 4000 3 2000 6000 3 463-6031 170kg 1 unit

฿ 79,819.00

฿ 68,843.89

PALLET RACKS 1 Piece(s) 40 Day(s) Single Unit Type 900 4000 3 2000 6000 3 463-6040 235kg 1 unit

฿ 60,506.00

฿ 52,186.43

PALLET RACKS 1 Piece(s) 40 Day(s) Connectable Type 900 4000 3 2000 6000 3 463-6058 174kg 1 unit

฿ 81,625.00

฿ 70,401.56

PALLET RACKS 1 Piece(s) 40 Day(s) Single Unit Type 1100 4000 3 2000 6000 3 463-6066 244kg 1 unit

฿ 61,754.00

฿ 53,262.83

PALLET RACKS 1 Piece(s) 40 Day(s) Connectable Type 1100 4000 3 2000 6000 3 463-6074 182kg 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1