(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dia Spray Pressure Sprayer Accumulator Type Capacity (L) 4–7 (7400)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
7400
7500
7700
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity (L) Trusco Code Mass
(g)

฿ 2,648.00

SPRAYERS 1 Piece(s) 12 Day(s) 4 292-1243 2130

฿ 2,796.00

SPRAYERS 1 Piece(s) 12 Day(s) 5 292-1251 2360

฿ 3,163.00

SPRAYERS 1 Piece(s) 1 Day(s) 7 335-3346 2710

Basic Specifications

  • Product Type
    Sprayer (accumulation type)
  • Hose Length (m)
    2
  • Nozzle Length (mm)
    390
  • Nozzle
    1-tap
  • Features
    Excellent in usability and durability. Has a conical nozzle. Close the nozzle to spray a wide range with fine mist, loosen it to make mist coarser and harder to be blown by wind, and loosen it more for jetting straight.
  • Application
    For gardening
  • Nozzle Material
    Brass
  • Tank material
    Polyethylene (PE)
  • Hose material
    Elastomer (TP)

Product Description

· Product Model: Sprayer (Pressure Accumulating Type)
· Nozzle Length: 390
· Hose Length: 2
· Nozzle: 1-tap
· Feature: Excellent in usability and durability. Has a conical nozzle. Close the nozzle to spray a wide range with fine mist, loosen it to make mist coarser and harder to be blown by wind, and loosen it more for jetting straight.

Part Number
7400
7500
7700
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity (L) Trusco Code Mass
(g)

฿ 2,648.00

SPRAYERS 1 Piece(s) 12 Day(s) 4 292-1243 2130

฿ 2,796.00

SPRAYERS 1 Piece(s) 12 Day(s) 5 292-1251 2360

฿ 3,163.00

SPRAYERS 1 Piece(s) 1 Day(s) 7 335-3346 2710

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since it is a conical nozzle, spraying a wide range with a fine mist when closing the nozzle, loosening the fog becomes coarse and difficult to be blown by the wind. Further loosening will be direct.

Specification

●Nozzle:A Mouthpiece
●SPQ(piece):6

Materials

●Nozzle: Brass(chrome plate)
●Nozzle Pipe: Stainless Steel
●Tank: Polyethylene(PE)
●Hose: Elastomer(TP)