(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Garden Rake

Garden Rake

You can add up to 6 items to the comparison list.

Loading...

Specifications of G00101

  • Product Type
    Rake
  • Tip width (mm)
    430
  • Overall length (mm)
    1580
  • Prong length(mm)
    330
  • Number of Prongs(Nos.)
    18
  • Trusco Code
    411-5597
  • Mass(g)
    1000
  • Features
    The strength of claw junction is increased.
  • Use
    For cleaning after trimming trees.
  • Shank
    Wood
  • Cutting edge
    Steel
Part Number
G00101
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,173.00

MOWING / WEEDING SUPPLIES 1 Piece(s) 40 Day(s)

Basic Specifications

  • Product Type
    Rake
  • Tip width (mm)
    430
  • Overall length (mm)
    1580
  • Prong length(mm)
    330
  • Number of Prongs(Nos.)
    18
  • Trusco Code
    411-5597
  • Mass(g)
    1000
  • Features
    The strength of claw junction is increased.
  • Use
    For cleaning after trimming trees.
  • Shank
    Wood
  • Cutting edge
    Steel

Product Description

[Features]
· The part connecting the tines features improved strength.
[Applications]
· For tidying up after trimming garden plants.

Specifications of G00101

  • Product Type
    Rake
  • Tip width (mm)
    430
  • Overall length (mm)
    1580
  • Prong length(mm)
    330
  • Number of Prongs(Nos.)
    18
  • Trusco Code
    411-5597
  • Mass(g)
    1000
  • Features
    The strength of claw junction is increased.
  • Use
    For cleaning after trimming trees.
  • Shank
    Wood
  • Cutting edge
    Steel
Part Number
G00101
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,173.00

MOWING / WEEDING SUPPLIES 1 Piece(s) 40 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1