(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hoe

Hoe

You can add up to 6 items to the comparison list.

Loading...

Specifications of AZU200A

  • Product Type
    Hoe
  • Blade height (mm)
    265
  • Tip width (mm)
    92
  • Overall length (mm)
    1050
  • Trusco Code
    387-2581
  • Mass(g)
    2100
  • Features
    A standard hoe with a handle of Japanese blue oak.
  • Use
    For soil cultivation work, etc.
  • Blade
    Steel
  • Shank
    Oak
Part Number
AZU200A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,412.00

MOWING / WEEDING SUPPLIES 1 Piece(s) 40 Day(s)

Basic Specifications

  • Product Type
    Hoe
  • Blade height (mm)
    265
  • Tip width (mm)
    92
  • Overall length (mm)
    1050
  • Trusco Code
    387-2581
  • Mass(g)
    2100
  • Features
    A standard hoe with a handle of Japanese blue oak.
  • Use
    For soil cultivation work, etc.
  • Blade
    Steel
  • Shank
    Oak

Product Description

[Features]
· Standard hoe made using real oak.
[Applications]
· For tilling the soil, etc.

Specifications of AZU200A

  • Product Type
    Hoe
  • Blade height (mm)
    265
  • Tip width (mm)
    92
  • Overall length (mm)
    1050
  • Trusco Code
    387-2581
  • Mass(g)
    2100
  • Features
    A standard hoe with a handle of Japanese blue oak.
  • Use
    For soil cultivation work, etc.
  • Blade
    Steel
  • Shank
    Oak
Part Number
AZU200A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,412.00

MOWING / WEEDING SUPPLIES 1 Piece(s) 40 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1