(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

One Hand Hoe (Wide)

One Hand Hoe (Wide)

You can add up to 6 items to the comparison list.

Loading...

Specifications of AZU-103

  • Product Type
    Hoe
  • Blade height (mm)
    160
  • Tip width (mm)
    76
  • Overall length (mm)
    390
  • Trusco Code
    335-4211
  • Mass(g)
    360
  • Features
    This is manual forged product, has sharp cutting performance and log life.
  • Use
    Flower bed and shrubbery work, etc. (Can be used for plowing, weeding, and destroying roots)
  • Blade
    Steel
  • Shank
    Wood
Part Number
AZU-103
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 774.00

MOWING / WEEDING SUPPLIES 1 Piece(s) 40 Day(s)

Basic Specifications

  • Product Type
    Hoe
  • Blade height (mm)
    160
  • Tip width (mm)
    76
  • Overall length (mm)
    390
  • Trusco Code
    335-4211
  • Mass(g)
    360
  • Features
    This is manual forged product, has sharp cutting performance and log life.
  • Use
    Flower bed and shrubbery work, etc. (Can be used for plowing, weeding, and destroying roots)
  • Blade
    Steel
  • Shank
    Wood

Specifications of AZU-103

  • Product Type
    Hoe
  • Blade height (mm)
    160
  • Tip width (mm)
    76
  • Overall length (mm)
    390
  • Trusco Code
    335-4211
  • Mass(g)
    360
  • Features
    This is manual forged product, has sharp cutting performance and log life.
  • Use
    Flower bed and shrubbery work, etc. (Can be used for plowing, weeding, and destroying roots)
  • Blade
    Steel
  • Shank
    Wood
Part Number
AZU-103
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 774.00

MOWING / WEEDING SUPPLIES 1 Piece(s) 40 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1