(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Made by Mitsuyama Hooked Wide-Blade Knife with Scabbard, with Yasuki Steel (Dual-Edge)

Made by Mitsuyama Hooked Wide-Blade Knife with Scabbard, with Yasuki Steel (Dual-Edge)

You can add up to 6 items to the comparison list.

Loading...

Specifications of HT-3675

  • Product Model
    Hatchet
  • Blade Length (mm)
    170
  • Blade Width (mm)
    36
  • Overall Length (mm)
    370
  • Material (blade)
    High Carbon Blade Steel (White Paper)
  • Material (handle)
    Oak
  • Trusco Code
    404-8911
  • Mass(g)
    520
  • Features
    The craftsmen forge the product one by one. This gives it strength while making it light and easy to use. It also gives it a sharp finish.
  • Use
    For branch trimming and bamboo splitting.
  • Accessories
    Casing pipe
Part Number
HT-3675
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 7,656.00

MOWING / WEEDING SUPPLIES 1 Piece(s) 40 Day(s)

Basic Specifications

  • Product Model
    Hatchet
  • Blade Length (mm)
    170
  • Blade Width (mm)
    36
  • Overall Length (mm)
    370
  • Material (blade)
    High Carbon Blade Steel (White Paper)
  • Material (handle)
    Oak
  • Trusco Code
    404-8911
  • Mass(g)
    520
  • Features
    The craftsmen forge the product one by one. This gives it strength while making it light and easy to use. It also gives it a sharp finish.
  • Use
    For branch trimming and bamboo splitting.
  • Accessories
    Casing pipe

Product Description

[Features]
· Individually forged by blade maker. Finished to make it strong, but light and easy to use, and with excellent sharpness.
[Applications]
· For pruning trees and cutting bamboo.

Specifications of HT-3675

  • Product Model
    Hatchet
  • Blade Length (mm)
    170
  • Blade Width (mm)
    36
  • Overall Length (mm)
    370
  • Material (blade)
    High Carbon Blade Steel (White Paper)
  • Material (handle)
    Oak
  • Trusco Code
    404-8911
  • Mass(g)
    520
  • Features
    The craftsmen forge the product one by one. This gives it strength while making it light and easy to use. It also gives it a sharp finish.
  • Use
    For branch trimming and bamboo splitting.
  • Accessories
    Casing pipe
Part Number
HT-3675
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 7,656.00

MOWING / WEEDING SUPPLIES 1 Piece(s) 40 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1