(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Made by Mitsuyama Grass-Clearing Sickle

Made by Mitsuyama Grass-Clearing Sickle

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of HTS-1426

  • Product Model
    Sickle
  • Blade Length (mm)
    100
  • Blade Width (mm)
    90
  • Overall Length (mm)
    360
  • Material (blade)
    Stainless Steel (SUS420)
  • Material (handle)
    Aluminum Alloy
  • Trusco Code
    360-3245
  • Mass(g)
    140
  • Features
    This is a multi-purpose weeder which can perform various tasks such as weeding and grass cutting by pulling, wall grass cutting by pushing, and weeding in such as gaps in concrete.
  • Use
    For grass gathering, and removal.
Part Number
HTS-1426
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 808.90

MOWING / WEEDING SUPPLIES 1 Piece(s) 1 Day(s)

Basic Specifications

  • Product Model
    Sickle
  • Blade Length (mm)
    100
  • Blade Width (mm)
    90
  • Overall Length (mm)
    360
  • Material (blade)
    Stainless Steel (SUS420)
  • Material (handle)
    Aluminum Alloy
  • Trusco Code
    360-3245
  • Mass(g)
    140
  • Features
    This is a multi-purpose weeder which can perform various tasks such as weeding and grass cutting by pulling, wall grass cutting by pushing, and weeding in such as gaps in concrete.
  • Use
    For grass gathering, and removal.

Product Description

[Features]
· Use a single sickle for many different types of weeding: slice inwards to remove or chip weeds, slice outward to chip weeds along walls, and use the blade tip to weed the gaps in concrete.
[Applications]
· For removing and chipping weeds.

Specifications of HTS-1426

  • Product Model
    Sickle
  • Blade Length (mm)
    100
  • Blade Width (mm)
    90
  • Overall Length (mm)
    360
  • Material (blade)
    Stainless Steel (SUS420)
  • Material (handle)
    Aluminum Alloy
  • Trusco Code
    360-3245
  • Mass(g)
    140
  • Features
    This is a multi-purpose weeder which can perform various tasks such as weeding and grass cutting by pulling, wall grass cutting by pushing, and weeding in such as gaps in concrete.
  • Use
    For grass gathering, and removal.
Part Number
HTS-1426
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 808.90

MOWING / WEEDING SUPPLIES 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Grinding and grass cutting by pulling, grass cutting on the wall side by pushing, weeding such as clearance of concrete at the blade edge, it can use a versatile weeding with this one.

Specification

●Blade Length(mm):100
●Blade Width(mm):90
●Total Length(mm):420
●SPQ(piece):20

Materials

●Blade: Stainless Steel(SUS420)
●Handle: Aluminum Alloy