(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Made by Mitsuyama Grass-Clearing Sickle-Shaped Saw

Made by Mitsuyama Grass-Clearing Sickle-Shaped Saw

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of HT-0881

  • Product Model
    Sickle
  • Blade Length (mm)
    120
  • Blade Width (mm)
    25
  • Overall Length (mm)
    210
  • Material (blade)
    High Carbon Edge Steel
  • Material (handle)
    Poplar
  • Trusco Code
    249-4230
  • Mass(g)
    80
  • Features
    A sickle for weeding use with fine teeth all the way to the tip.
  • Use
    For grass gathering.
Part Number
HT-0881
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 315.00

MOWING / WEEDING SUPPLIES 1 Piece(s) 40 Day(s)

Basic Specifications

  • Product Model
    Sickle
  • Blade Length (mm)
    120
  • Blade Width (mm)
    25
  • Overall Length (mm)
    210
  • Material (blade)
    High Carbon Edge Steel
  • Material (handle)
    Poplar
  • Trusco Code
    249-4230
  • Mass(g)
    80
  • Features
    A sickle for weeding use with fine teeth all the way to the tip.
  • Use
    For grass gathering.

Product Description

[Features]
· Sickle with teeth right up to the tip specialized for weeding.
[Applications]
· For weeding.

Specifications of HT-0881

  • Product Model
    Sickle
  • Blade Length (mm)
    120
  • Blade Width (mm)
    25
  • Overall Length (mm)
    210
  • Material (blade)
    High Carbon Edge Steel
  • Material (handle)
    Poplar
  • Trusco Code
    249-4230
  • Mass(g)
    80
  • Features
    A sickle for weeding use with fine teeth all the way to the tip.
  • Use
    For grass gathering.
Part Number
HT-0881
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 315.00

MOWING / WEEDING SUPPLIES 1 Piece(s) 40 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Sickles dedicated to grass weeds with teeth.

Specification

●Blade Length(mm):120
●Blade Width(mm):25
●Total Length(mm):280
●SPQ(piece):20

Materials

●Blade: High Carbon Knife Steel
●Handle: Poplar Handle