(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Made by Mitsuyama Special Reverse Purl Three-Sided Blade Weeding Sickle Blade Length (mm) 170

Made by Mitsuyama Special Reverse Purl Three-Sided Blade Weeding Sickle Blade Length (mm) 170

You can add up to 6 items to the comparison list.

Loading...

Specifications of HT-1113

  • Product Model
    Sickle
  • Blade Length (mm)
    170
  • Blade Width (mm)
    35
  • Overall Length (mm)
    360
  • Material (blade)
    High Carbon Edge Steel
  • Material (handle)
    Poplar
  • Trusco Code
    382-4152
  • Mass(g)
    200
  • Features
    Improved, convenient sickle with better sharpening for conventional sickle uses. Newly developed three-sided blade attachment cuts whether swinging or pulling. Sharpening is possible up to the dressing part.
  • Use
    For mowing and grass removal.
Part Number
HT-1113
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 571.75

MOWING / WEEDING SUPPLIES 1 Piece(s) 40 Day(s)

Basic Specifications

  • Product Model
    Sickle
  • Blade Length (mm)
    170
  • Blade Width (mm)
    35
  • Overall Length (mm)
    360
  • Material (blade)
    High Carbon Edge Steel
  • Material (handle)
    Poplar
  • Trusco Code
    382-4152
  • Mass(g)
    200
  • Features
    Improved, convenient sickle with better sharpening for conventional sickle uses. Newly developed three-sided blade attachment cuts whether swinging or pulling. Sharpening is possible up to the dressing part.
  • Use
    For mowing and grass removal.

Product Description

[Features]
· Convenient sickle that can be used for traditional sickle applications as well as for chipping.
· Uses a newly developed triple-sided blade edge that cuts whether you are slicing outward or inward.
· The blade can be sharpened up to the setting.
[Applications]
· For grass cutting and weed chipping.

Specifications of HT-1113

  • Product Model
    Sickle
  • Blade Length (mm)
    170
  • Blade Width (mm)
    35
  • Overall Length (mm)
    360
  • Material (blade)
    High Carbon Edge Steel
  • Material (handle)
    Poplar
  • Trusco Code
    382-4152
  • Mass(g)
    200
  • Features
    Improved, convenient sickle with better sharpening for conventional sickle uses. Newly developed three-sided blade attachment cuts whether swinging or pulling. Sharpening is possible up to the dressing part.
  • Use
    For mowing and grass removal.
Part Number
HT-1113
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 571.75

MOWING / WEEDING SUPPLIES 1 Piece(s) 40 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1