(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Made by Mitsuyama All-Purpose Sickle

Made by Mitsuyama All-Purpose Sickle

You can add up to 6 items to the comparison list.

Loading...

Specifications of HT-1030

  • Product Model
    Sickle
  • Blade Length (mm)
    120
  • Blade Width (mm)
    25
  • Overall Length (mm)
    225
  • Material (blade)
    High Carbon Edge Steel
  • Material (handle)
    Poplar
  • Trusco Code
    249-4221
  • Mass(g)
    90
  • Features
    The angled backsaw makes it perfect for cutting a variety of grass. Ideal for cleaning gardens.
  • Use
    For grass removal, gathering, and mowing.
Part Number
HT-1030
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 434.34

MOWING / WEEDING SUPPLIES 1 Piece(s) 40 Day(s)

Basic Specifications

  • Product Model
    Sickle
  • Blade Length (mm)
    120
  • Blade Width (mm)
    25
  • Overall Length (mm)
    225
  • Material (blade)
    High Carbon Edge Steel
  • Material (handle)
    Poplar
  • Trusco Code
    249-4221
  • Mass(g)
    90
  • Features
    The angled backsaw makes it perfect for cutting a variety of grass. Ideal for cleaning gardens.
  • Use
    For grass removal, gathering, and mowing.

Product Description

[Features]
· The ultimate all-purpose reverse serrated sickle that is angled to enable chipping weeds, weeding and cutting grass.
· Optimal for tidying up the garden.
[Applications]
· For chipping weeds, weeding and cutting grass.

Specifications of HT-1030

  • Product Model
    Sickle
  • Blade Length (mm)
    120
  • Blade Width (mm)
    25
  • Overall Length (mm)
    225
  • Material (blade)
    High Carbon Edge Steel
  • Material (handle)
    Poplar
  • Trusco Code
    249-4221
  • Mass(g)
    90
  • Features
    The angled backsaw makes it perfect for cutting a variety of grass. Ideal for cleaning gardens.
  • Use
    For grass removal, gathering, and mowing.
Part Number
HT-1030
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 434.34

MOWING / WEEDING SUPPLIES 1 Piece(s) 40 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1