(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Made by Mitsuyama Sickle-Shaped Saw

Made by Mitsuyama Sickle-Shaped Saw

You can add up to 6 items to the comparison list.

Loading...

Specifications of HT-0810

  • Product Model
    Sickle
  • Blade Length (mm)
    170
  • Blade Width (mm)
    30
  • Overall Length (mm)
    210
  • Material (blade)
    High Carbon Edge Steel
  • Material (handle)
    Poplar
  • Trusco Code
    249-4086
  • Mass(g)
    85
  • Features
    Because of the extra thin finish and special quenching, it has sharp and light feel of a cutting edge which is unparalleled to others.
  • Use
    For rice harvesting and weeding.
Part Number
HT-0810
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 484.97

MOWING / WEEDING SUPPLIES 1 Piece(s) 40 Day(s)

Basic Specifications

  • Product Model
    Sickle
  • Blade Length (mm)
    170
  • Blade Width (mm)
    30
  • Overall Length (mm)
    210
  • Material (blade)
    High Carbon Edge Steel
  • Material (handle)
    Poplar
  • Trusco Code
    249-4086
  • Mass(g)
    85
  • Features
    Because of the extra thin finish and special quenching, it has sharp and light feel of a cutting edge which is unparalleled to others.
  • Use
    For rice harvesting and weeding.

Product Description

[Features]
· Ultra-thin finish and special hardening process has achieved a sharp but light cutting performance not seen with other blades.
[Applications]
· For harvesting rice or cutting grass.

Specifications of HT-0810

  • Product Model
    Sickle
  • Blade Length (mm)
    170
  • Blade Width (mm)
    30
  • Overall Length (mm)
    210
  • Material (blade)
    High Carbon Edge Steel
  • Material (handle)
    Poplar
  • Trusco Code
    249-4086
  • Mass(g)
    85
  • Features
    Because of the extra thin finish and special quenching, it has sharp and light feel of a cutting edge which is unparalleled to others.
  • Use
    For rice harvesting and weeding.
Part Number
HT-0810
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 484.97

MOWING / WEEDING SUPPLIES 1 Piece(s) 40 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1